Quantity | Unit price |
---|---|
100 - 499 | $0.7144 |
500 - 2499 | $0.6787 |
2500 + | $0.6448 |
Colour | Grey |
---|---|
Mounting Method | None |
Base Length | 25.4 mm |
Base Length | 1.000 in |
Base Width | 25.4 mm |
Base Width | 1.000 in |
Maximum Compatible Cable Diameter | 12.7 mm |
Maximum Compatible Cable Diameter | 0.500 in |
Overall Height | 17.5 mm |
Overall Height | 0.688 in |
Full Material | PVC |
Material Flammability Standard | UL94 V-0 |
Brand | Richco |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue