Tube End Plug: 46.5 mm Compatible Tube Diameter, Protection Plug, Without Finger Grips

Item Code: 061046100003
Natural LDPE Tube End Plug has a flange lip to prevent dirt and contaminants from entering a 46.5 mm diameter tube.


In Stock!

Description
Quantity
Unit Price
Options
Compatible Tube Diameter
:
46.5 mm
Plug Style
:
Protection Plug
Grip Type
:
Without Finger Grips
Height Under Lip
:
8.5 mm
Overall Diameter
:
53.7 mm
Colour
:
Natural
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Standard Pack: 100

Buy in multiples of: 100

100 : £0.314 500 : £0.307 1000 : £0.301
essential solutions
delivered