Quantity | Unit price |
---|---|
500 - 14999 | £ 0.1404 |
15000 + | £ 0.0539 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push In |
---|---|
Head Shape | Flat |
Full Material | Low Density Polyethylene |
Colour | Yellow |
Compatible Thread Sizes (All) | 1/2 |
Fitting Height | 6.9 mm |
Fitting Height | 0.272 in |
Fitting Diameter | 11.1 mm |
Fitting Diameter | 0.437 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue