Quantity | Unit price |
---|---|
300 - 2999 | £ 0.2182 |
3000 + | £ 0.0972 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push In |
---|---|
Head Shape | Flat |
Full Material | Low Density Polyethylene |
Colour | Natural |
Compatible Thread Sizes (All) | M22 |
Flange Diameter | 30.0 mm |
Flange Diameter | 1.181 in |
Fitting Height | 10.7 mm |
Fitting Height | 0.421 in |
Fitting Diameter | 20.5 mm |
Fitting Diameter | 0.807 in |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue