Quantity | Unit price |
---|---|
50 - 249 | £ 1.4101 |
250 - 999 | £ 1.3827 |
1000 + | £ 1.3581 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push In |
---|---|
Head Shape | Dome |
Full Material | Low Density Polyethylene |
Colour | Natural |
Flange Diameter | 93.5 mm |
Flange Diameter | 3.681 in |
Fitting Height | 18.0 mm |
Fitting Height | 0.709 in |
Fitting Diameter | 85.0 mm |
Fitting Diameter | 3.346 in |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue