Quantity | Unit price |
---|---|
250 + | £ 1.1039 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push In |
---|---|
Head Shape | Flat |
Full Material | Low Density Polyethylene |
Colour | Natural |
Compatible Thread Sizes (All) | M100 |
Flange Diameter | 112.0 mm |
Flange Diameter | 4.409 in |
Fitting Height | 17.4 mm |
Fitting Height | 0.685 in |
Fitting Diameter | 98.8 mm |
Fitting Diameter | 3.89 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue