Quantity | Unit price |
---|---|
200 - 1999 | £ 0.2048 |
2000 + | £ 0.075 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push In |
---|---|
Head Shape | Flat |
Full Material | Low Density Polyethylene |
Colour | Blue |
Compatible Thread Sizes (All) | 1-1/16-12 |
Flange Diameter | 35.5 mm |
Flange Diameter | 1.398 in |
Fitting Height | 10.0 mm |
Fitting Height | 0.394 in |
Fitting Diameter | 24.8 mm |
Fitting Diameter | 0.976 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue