Tube End Plug: 27.2 mm Compatible Tube Diameter, Protection Plug, Without Finger Grips

Item Code: 061027200003
Natural LDPE Tube End Plug has a flange lip to prevent dirt and contaminants from entering a 27.2 mm diameter tube.


In Stock!

Description
Quantity
Unit Price
Options
Compatible Tube Diameter
:
27.2 mm
Plug Style
:
Protection Plug
Grip Type
:
Without Finger Grips
Height Under Lip
:
8.5 mm
Overall Diameter
:
31.5 mm
Colour
:
Natural
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Standard Pack: 250

Buy in multiples of: 250

250 : £0.123 500 : £0.121 1000 : £0.118
essential solutions
delivered