Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Shape | Colour | Fitting Height | Fitting Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
110478 | £ 0.0758 - £ 0.1216 | 26140 In stock |
Flat
|
Natural
|
0.276 in
7.0 mm
|
0.469 in
11.9 mm
|
|||||
110482 | £ 0.2149 - £ 0.4877 | 3197 In stock |
Flat
|
Natural
|
0.591 in
15.0 mm
|
1.598 in
40.6 mm
|
|||||
£ 0.0803 - £ 0.099 | 70551 In stock |
Flat
|
Natural
|
0.217 in
5.5 mm
|
0.571 in
14.5 mm
|
||||||
12787 | £ 0.0795 - £ 0.1576 | 2070 In stock |
Flat
|
Natural
|
0.315 in
8.0 mm
|
0.539 in
13.7 mm
|
|||||
12792 | £ 0.0852 - £ 0.174 | 41731 In stock |
Flat
|
Natural
|
0.315 in
8.0 mm
|
0.76 in
19.3 mm
|
|||||
£ 0.0817 - £ 0.0817 | 44871 In stock |
Flat
|
Black
|
0.307 in
7.8 mm
|
0.484 in
12.3 mm
|
||||||
£ 0.0865 - £ 0.0865 | 3012 In stock |
Flat
|
Black
|
0.315 in
8.0 mm
|
0.614 in
15.6 mm
|
||||||
£ 0.1125 - £ 0.1125 | 500 In stock |
Flat
|
Black
|
0.315 in
8.0 mm
|
0.854 in
21.7 mm
|
||||||
494383 | £ 0.1311 - £ 0.1311 | 15134 In stock |
Flat
|
Black
|
0.295 in
7.5 mm
|
1.004 in
25.5 mm
|
|||||
£ 0.0961 - £ 0.0981 | 55481 In stock |
Dome
|
Natural
|
0.354 in
9.0 mm
|
0.74 in
18.8 mm
|
||||||
£ 0.0776 - £ 0.1293 | 154769 In stock |
Flat
|
Natural
|
0.276 in
7.0 mm
|
0.484 in
12.3 mm
|
||||||
£ 0.193 - £ 0.4646 | In production |
Flat
|
Natural
|
0.591 in
15.0 mm
|
1.512 in
38.4 mm
|
||||||
£ 0.601 - £ 0.824 | In production |
Flat
|
Natural
|
0.709 in
18.0 mm
|
2.283 in
58.0 mm
|
||||||
£ 0.6872 - £ 1.458 | 17046 In stock |
Flat
|
Natural
|
0.709 in
18.0 mm
|
2.756 in
70.0 mm
|
||||||
12791 | £ 0.0847 - £ 0.1689 | 31015 In stock |
Flat
|
Natural
|
0.315 in
8.0 mm
|
0.724 in
18.4 mm
|
|||||
494370 | £ 0.0798 - £ 0.0798 | 6350 In stock |
Flat
|
Black
|
0.276 in
7.0 mm
|
0.469 in
11.9 mm
|
|||||
494374 | £ 0.0844 - £ 0.0844 | 43719 In stock |
Flat
|
Black
|
0.217 in
5.5 mm
|
0.571 in
14.5 mm
|
|||||
£ 0.0898 - £ 0.0898 | 4138 In stock |
Flat
|
Black
|
0.315 in
8.0 mm
|
0.76 in
19.3 mm
|
||||||
£ 0.1234 - £ 0.1234 | 432 In stock |
Flat
|
Black
|
0.354 in
9.0 mm
|
0.969 in
24.6 mm
|
||||||
£ 0.0899 - £ 0.0917 | 75461 In stock |
Dome
|
Natural
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue