Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Shape | Colour | Fitting Height | Fitting Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
12794 | £ 0.1069 - £ 0.1827 | 25466 In stock |
Flat
|
Natural
|
0.315 in
8.0 mm
|
0.854 in
21.7 mm
|
|||||
12800 | £ 0.1241 - £ 0.2025 | 19266 In stock |
Flat
|
Natural
|
0.295 in
7.5 mm
|
1.004 in
25.5 mm
|
|||||
12804 | £ 0.1547 - £ 0.3953 | 7503 In stock |
Flat
|
Natural
|
0.394 in
10.0 mm
|
1.252 in
31.8 mm
|
|||||
12979 | £ 0.0776 - £ 0.1571 | 29951 In stock |
Flat
|
Natural
|
0.307 in
7.8 mm
|
0.504 in
12.8 mm
|
|||||
£ 0.8625 - £ 0.8625 | 177 In stock |
Flat
|
Natural
|
0.685 in
17.4 mm
|
2.902 in
73.7 mm
|
||||||
£ 1.5607 - £ 1.5607 | In production |
Flat
|
Natural
|
0.685 in
17.4 mm
|
4.398 in
111.7 mm
|
||||||
£ 0.2568 - £ 0.2568 | 1271 In stock |
Flat
|
Black
|
0.472 in
12.0 mm
|
1.201 in
30.5 mm
|
||||||
£ 0.0657 - £ 0.0657 | 69500 In stock |
Dome
|
Natural
|
0.236 in
6.0 mm
|
0.201 in
5.1 mm
|
||||||
£ 0.0899 - £ 0.0917 | 22800 In stock |
Dome
|
Natural
|
0.177 in
4.5 mm
|
0.295 in
7.5 mm
|
||||||
£ 0.1308 - £ 0.1362 | 38502 In stock |
Dome
|
Natural
|
0.496 in
12.6 mm
|
0.827 in
21.0 mm
|
||||||
£ 0.2437 - £ 0.2546 | 44398 In stock |
Dome
|
Natural
|
0.591 in
15.0 mm
|
1.063 in
27.0 mm
|
||||||
£ 0.0629 - £ 0.0795 | 268250 In stock |
Dome
|
Natural
|
0.295 in
7.5 mm
|
0.213 in
5.4 mm
|
||||||
494365 | £ 0.0995 - £ 0.0995 | 20838 In stock |
Dome
|
Black
|
0.295 in
7.5 mm
|
0.213 in
5.4 mm
|
|||||
£ 0.0961 - £ 0.0981 | 157404 In stock |
Dome
|
Black
|
0.354 in
9.0 mm
|
0.413 in
10.5 mm
|
||||||
£ 0.0961 - £ 0.0981 | 57151 In stock |
Dome
|
Natural
|
0.335 in
8.5 mm
|
0.606 in
15.4 mm
|
||||||
£ 0.1464 - £ 0.1492 | 54557 In stock |
Dome
|
Black
|
0.354 in
9.0 mm
|
0.807 in
20.5 mm
|
||||||
£ 0.3888 - £ 0.4052 | 2831 In stock |
Dome
|
Natural
|
0.591 in
15.0 mm
|
1.705 in
43.3 mm
|
||||||
£ 0.0657 - £ 0.0657 | 164721 In stock |
Dome
|
Natural
|
0.138 in
3.5 mm
|
0.083 in
2.1 mm
|
||||||
£ 0.0702 - £ 0.0702 | 226 In stock |
Dome
|
White
|
0.197 in
5.0 mm
|
0.181 in
4.6 mm
|
||||||
£ 0.0702 - £ 0.0702 | 7093 In stock |
Dome
|
White
|
0.295 in
7.5 mm
|
0.213 in
5.4 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue