Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Stainless Steel Makineler Doğrusal Hareket Bileşenleri

 (14 Ürün grupları)

Liste Kılavuz

Manual Clamps for Miniature Rail

Stokta Üretimde

These manual rail clamps are used in conjunction with rail carriages. When the clamping knob is turned, the clamp contact surfaces press against the rail, clamping it in place. Their compact and lightweight form makes them perfect for use with miniature rail systems where space is restricted.

These clamps are equipped with a lever or handle mechanism that allows for exact clamping force adjustment. This keeps the small rails securely in place without causing damage or deformation. The rails move smoothly and feature a low coefficient of friction and break-away forces.

It can withstand heavy loads, is corrosion resistant, and is resistant to wear and tear. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.

  • A compact and lightweight form makes it perfect for use with miniature rail systems where space is restricted.
  • Equipped with a lever or handle mechanism that allows for exact clamping force adjustment.
  • Used for medical devices, pharmaceuticals, small automation systems, and optical equipment.
Material: Stainless Steel

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Flanged Aluminium Carriages

Stokta Üretimde

These Flanged Aluminium Carriages are a type of linear bearing that is particularly useful for heavy loads in a range of applications where they guide and support linear motion. Their rails are made of contoured aluminium with two hardened stainless steel shafts pressed to act as the runner block balls' raceways.

-The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.

It works well in harsh conditions or weight critical applications since it is more lightweight and corrosion-resistant than steel ones. It can be used in various applications, including machinery, aerospace, handling technology, machine enclosures, medical, food, etc.

  • Useful for heavy loads in a range of applications where they guide and support linear motion.
  • Flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part.
  • It works well in harsh conditions since it is lightweight and corrosion-resistant.
Material: Aluminium;Stainless Steel

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Kapalı Doğrusal Bilyeli Burçlar

Stokta Üretimde

Doğrusal Bilyeli Burçlar doğrusal hareket sistemlerinde kullanılır ve doğrusal eksen boyunca pürüzsüz ve hassas hareket sağlayarak doğru konumlandırma ve hareket kontrolü için tasarlanmıştır. Kafese yerleştirilmiş 4-6 yuvarlak bilye çemberi içeren bir yuvadan oluşur.

Bu ürün grubu üç türden oluşur. Kapalı Doğrusal Bilyeli Burçlar, Paslanmaz Bilyeli Burçlar ve Uzun Doğrusal Bilyeli Burçlar.


  • Kapalı Doğrusal Bilyeli Burçlar: Bunlar sertleştirilmiş şaftlarda kullanılır. Aşınma, korozyon ve darbeye son derece dirençlidir. Sağlam tasarımı sayesinde burçlar, performans veya ömürden ödün vermeden büyük yüklere, yüksek hızlara ve aşırı çalışma şartlarına dayanabilir.
  • Paslanmaz Bilyeli Burçlar: Bu burçlar korozyona dayanıklı sertleştirilmiş şaftlarda kullanılır. Ayarlanabilir, açık, çift kompliman ve uzun biçimli yapılandırmalarda kullanılır. Korozyona olağanüstü dirençli bu burçlar dayanıklı ve sağlamdır.
  • Uzun Doğrusal Burçlar: Bunlar sertleştirilmiş şaftlarda kullanılır. Uzun hareket aralıklarında doğrusal hareket gerektiren uygulamalar için tasarlandığından maksimum performans ve güvenilirlik sağlar.

    Pürüzsüz ve hassas doğrusal hareket oluşturan tasarım, düşük sürtünme hareketiyle aşınma ve yıpranmayı en aza indirir. -20C ila +80C arasında sıcaklıklara dayanıklıdır. Otomotiv ekipmanları, zımba presleri ve baskı makineleri gibi uygulamalarda kullanım için idealdir.

  • Malzeme: Rulman çeliğinden mamul sertleştirilmiş ve taşlanmış gövde
  • Reçine tutuculu tek parça (POM)
  • Nitril Kauçuktan (NBR) mamul Uç Contaları UU
  • Sertleştirilmiş şaftlarla birlikte kullanılır
  • Tolerans H6

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Miniature Linear Rails

Stokta Üretimde

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Miniature Rail Carriages

Stokta Üretimde

These miniature rail carriages are a compact and versatile solution for achieving precise linear motion in small-scale applications. They're perfect for applications that need accurate placement and fluid movement in constrained places due to their small size, or applications requiring corrosion resistance as they are made from stainless steel.

The rails' 45 contact gothic arch design guarantees similar load capabilities in all directions. These rails move smoothly and feature a low coefficient of friction and break-away forces. It can sustain large weights, is resistant to corrosion, and is resilient to wear and tear.

Carriages come with a plastic dummy rail. It should be mounted by putting the dummy rail up against the end of the real rail and sliding it from one to the other. It is capable of withstanding temperatures between -40C and +80C. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.

  • It moves smoothly and feature a low coefficient of friction and break-away forces.
  • The rails' 45 contact gothic arch design guarantees similar load capabilities in all directions.
  • It is capable of withstanding temperatures between -40C and +80C.
Material: Stainless Steel

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Paslanmaz AISI 303/316 Şaftlar

Stokta Üretimde

Paslanmaz AISI 303/316 Şaftlar, yüksek ve çok yüksek korozyon direnci, sağlamlık ve dayanıklılık gerektiren endüstrilerde kullanılır. Böylece, şaftların aşırı nem, kimyasallar ve yüksek sıcaklık ile korozyona sebep olan maddeler gibi zorlu koşullara dirençli olması, yapısal bütünlüğü bozmadan mükemmel kaynaklanabilmesi sağlanır. Sonuç olarak, bu şaftlar daha uzun ömürlü olup daha az bakım gerektirdiğinden arıza sürelerini ve toplam işletme maliyetlerini düşürür.

Seramik rulmanlar, bilyeli burçlu doğrusal rulmanlar yerine kullanılmalıdır. Yüksek yük, yüksek hız ve aşındırıcı ortam içeren uygulamalar için uygundur. Röntgen, kağıt işleme, donanım ve gıda işleme ekipmanlarında kullanılır.

  • Malzeme: Paslanmaz Çelik
  • AISI 303, 1.4305
  • Yüzey işlemi 0.3-0.6µ Ra
  • Akma Gerilimi510 N/mm2
  • Çekme Direnci:720 N/mm2

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Saplama Montajlı Tesviye Ayakları - Sabit Metal Taban

Stokta Üretimde

Sabit Metal Tabanlı Saplama Montajlı Tesviye Ayakları hafif hizmet uygulamaları için ucuz bir çözüm sunar. Bu tesviye ayaklarını büro mobilyasında, raflarda, alım noktası vitrinlerinde, dolaplarda ve küçük makinelerde kullanın.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Sertleştirilmiş Paslanmaz Şaftlar

Stokta Üretimde

Sertleştirilmiş Paslanmaz Şaftlar olağanüstü sağlamlık, dayanıklılık ve güvenilirlik sunar. Doğrusal rulmanlar, zorlu koşullarda yapısal bütünlüğü koruyarak korozyona, aşınmaya, neme ve kimyasallara direnç gerektiren uygulamalar için idealdir.

Bu şaftlar uzun ömürlü olup çok az bakım gerektirdiğinden arıza sürelerini toplam işletme giderlerini düşürür. Doğrusal bilyeli burçlarla birlikte kullanıldığında pürüzsüz ve hassas doğrusal hareket sağlar. Gıda işleme ekipmanları, otomotive sistemleri ve tıbbi cihazlar gibi uygulamalarda kullanılır.

  • Malzeme: Korozyona dayanıklı çelik
  • 440C, DIN 1.4112
  • Yüzey işlemi 0.3-0.6µ Ra
  • Akma Gerilimi420 N/mm2
  • Çekme Direnci:785 N/mm2

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Shaft Support Rails

Stokta Üretimde

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Tevsiye Ayakları - Cıvata Tespitli/Düşük Profilli

Stokta Üretimde

Döner Metal Tabanlı Saplama Montajlı Tesviye Ayakları makineleri konveyörlere monte etmek için kalıcı çözüm sağlar. Bu ayaklar mafsallı bir tablaya, hassaslık ve diş güçü sağlamak üzere imal edilmiş bir saplamaya sahiptir.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Unflanged Aluminium Carriages

Stokta Üretimde

These Unflanged Aluminium Carriages are a type of linear bearing that is very effective for heavy loads in various applications where they guide and support linear motion. Their rails are composed of contoured aluminium, with two hardened stainless steel shafts pressed to function as the raceways for the runner block balls.

The unflanged design provides a more compact solution when compared against the flanged carriages but the moving component in the application can only be mounted to the top of the carriage.

Because it is lighter and more corrosion-resistant than steel, it can be used in various applications, including aerospace, machinery, handling technology, machine enclosures, medical, food, etc.

  • Unflanged design provides a more compact solution when compared against the flanged carriages.
  • It is lighter and more corrosion-resistant than steel.
  • It is effective for heavy loads in various applications where they guide and support linear motion.
Material: Aluminium

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Vida Açma Milleri

Stokta Üretimde

Vida açma milleri, vidanın döner hareketini somunun ileri yönlü hareketine çevirerek döner hareketi doğrusal harekete dönüştürmek için kullanılan vida türleridir. "Vida açma", vida bir dönüşü tamamlarken somunun aldığı mesafeyi ifade eder.

Daha az hassaslık ve doğruluk gerektiren standart uygulamalarda veya bilyeli vidanın çevresel nedenlerle uygun olmadığı durumlarda kullanılır. Bu ürünler sağlam ve dayanıklıdır ve bilyeli vidalardan daha uygun maliyetlidir. Ayrıca, robot, otomotiv ve CNC işleme endüstrilerinde de kullanılır.

Hem standart sağ el dişli hem sol el dişli vida açma milleri mevcuttur.

  • Malzeme: Çelik EN 10083-2 (C35, DIN 1.0501) veya (C45, DIN 1.0503)
  • ISO 2901/2903 (DIN 103)
  • Yüzey sertliği yaklaşık: 250HB

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Yeme-İçme Hizmeti Amaçlı Tekerlekler

Stokta Üretimde

Yiyecek ve konaklama sektörlerinde ideal bir seçim olan Yeme-İçme Hizmeti Amaçlı Kasterler genellikle hostes arabaları, fırınlar ve diğer taşınabilir yemek pişirme aparatları ile çöp kovası, mutfak üniteleri ve depo rafları gibi ekipmanlarda kullanılır. Ürünlerimiz Poliüretan, Paslanmaz Çelik ve Naylon gibi malzemelerden imal edilen lastikler içerir. Uygulamanızın ihtiyaçlarına uygun pek çok yük kapasitesi ve boyut seçenekleri bulunur.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Yüksek Sıcaklık Tekerlekleri

Stokta Üretimde

Yüksek Sıcaklık Kasterleri, ekmek fırını tekerlekleri gibi ekipmanların yanı sıra endüstriyel fırın ekipmanları ve otoklavlar gibi yüksek ısılı uygulamalar için idealdir. Yüksek sıcaklıklara dayanıklı diğer uygulamalarda da kullanılır. Cıvata Delikli, Sabit veya Döner Plakalı tipler sunuyoruz. Bu ürünler Termoplastik, Paslanmaz Çelik ve Kauçuk gibi malzeme ve renk seçeneklerinde mevcuttur. Çeşitli yük kapasiteleri ve boyutları bulunur.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)