Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Steel Silindir Kilitlemeli

 (5 Ürün grupları)

Liste Kılavuz

Handle Turn Cam Latches - T Handle

Stokta Üretimde

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Cam Locks - Cylinder Locking

Stokta Üretimde

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Mini Threaded w/o Spring Action Quarter Turn Latches

Stokta Üretimde

This range of Mini Camlocks are without spring action and key alike. The type fixed by a nut fit in a 16.2x14.2 cut out, the type fixed by a clip fit in 17.2 x14.2 cut out.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Quarter Turn Locks - Secure

Stokta Üretimde

The Secure Quarter Turn Lock is IP65 and suitable for left or right hand. When the lock is open the key functions as a knob. The key is specific to this lock and must be ordered with the lock. Select Key Chrome Plated (16711E) or Key Black Coated (16712E).

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Quarter Turn Locks - Easy Fixing

Stokta Üretimde

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)