Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Seri Kodu: SR1941
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | İç Çap | Dış Çap | Ara Parça Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|
| 799 Stokta |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
|||
| 3005 Stokta |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
2.953 in
75.0 mm
|
|||
| 10700 Stokta |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
1.378 in
35.0 mm
|
|||
| 960 Stokta |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
1.378 in
35.0 mm
|
|||
| 25125 Stokta |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
|||
| 7961 Stokta |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
|||
| 4050 Stokta |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.772 in
45.0 mm
|
|||
| 44748 Stokta |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
2.165 in
55.0 mm
|
|||
| 1240 Stokta |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
|||
| 2052 Stokta |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
|||
| 2375 Stokta |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
2.756 in
70.0 mm
|
|||
| 270 Stokta |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
3.15 in
80.0 mm
|
|||
| 990 Stokta |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
|||
| 2125 Stokta |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
2.756 in
70.0 mm
|
|||
| Teslim süresini öğrenmek için tıklayın |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
3.15 in
80.0 mm
|
|||
| 13500 Stokta |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
2.362 in
60.0 mm
|
|||
| 2890 Stokta |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
2.756 in
70.0 mm
|
|||
| 1901 Stokta |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
3.15 in
80.0 mm
|
|||
| 53964 Stokta |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
|||
| 10948 Stokta |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
|||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin