Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Seri Kodu: SR1941
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | İç Çap | Dış Çap | Ara Parça Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|
| 4,3423 TL - 4,3423 TL | 7110 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 5,3306 TL - 5,3306 TL | 65000 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 3,2278 TL - 3,2278 TL | 46048 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| 5,9194 TL - 5,9194 TL | 16000 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
||
| 4,6156 TL - 4,6156 TL | 36984 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| 6,5818 TL - 6,5818 TL | Teslim süresini öğrenmek için tıklayın |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
| 5,2465 TL - 5,2465 TL | 4122 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| 4,048 TL - 4,048 TL | 603612 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| 4,50 TL - 4,50 TL | 3000 Stokta |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| 4,9941 TL - 4,9941 TL | 27296 Stokta |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 3,764 TL - 3,764 TL | 417114 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| 4,2056 TL - 4,2056 TL | 92948 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 4,2582 TL - 4,2582 TL | 5040 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| 3,2278 TL - 3,2278 TL | 603255 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| 3,785 TL - 3,785 TL | 5400 Stokta |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| 4,1004 TL - 4,1004 TL | 1175 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 4,458 TL - 4,458 TL | 612500 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 3,785 TL - 3,785 TL | 4048 Stokta |
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
| 4,5105 TL - 4,5105 TL | Teslim süresini öğrenmek için tıklayın |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| 3,3015 TL - 3,3015 TL | 20100 Stokta |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin