Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Seri Kodu: SR1941
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | İç Çap | Dış Çap | Ara Parça Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|
| 8,4954 TL - 8,4954 TL | 19796 Stokta |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
||
| 16,8227 TL - 16,8227 TL | 26429 Stokta |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| 23,8671 TL - 23,8671 TL | 7344 Stokta |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
1.378 in
35.0 mm
|
||
| 9,5153 TL - 9,5153 TL | 11462 Stokta |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| 3,6694 TL - 3,6694 TL | 1700720 Stokta |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| 5,2781 TL - 5,2781 TL | 884680 Stokta |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 8,5165 TL - 8,5165 TL | 110029 Stokta |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| 8,3588 TL - 8,3588 TL | 500 Stokta |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.118 in
3.0 mm
|
||
| 9,1053 TL - 9,1053 TL | 15920 Stokta |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.295 in
7.5 mm
|
||
| 4,9522 TL - 4,9522 TL | Teslim süresini öğrenmek için tıklayın |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.295 in
7.5 mm
|
||
| 7,77 TL - 7,77 TL | 4464 Stokta |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| 15,1404 TL - 15,1404 TL | 25100 Stokta |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
||
| 14,4044 TL - 14,4044 TL | 975897 Stokta |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
||
| 17,1381 TL - 17,1381 TL | 51586 Stokta |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
||
| 29,8602 TL - 29,8602 TL | 3330 Stokta |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
1.181 in
30.0 mm
|
||
| 8,4849 TL - 8,4849 TL | 382347 Stokta |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| 3,9639 TL - 3,9639 TL | 78047 Stokta |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
||
| 5,5829 TL - 5,5829 TL | 745160 Stokta |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| 11,4604 TL - 11,4604 TL | 90 Stokta |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| 2,1449 TL - 2,1449 TL | 180000 Stokta |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin