Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Seri Kodu: SR1941
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | İç Çap | Dış Çap | Ara Parça Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|
| 50,5264 TL - 110,7883 TL | 270 Stokta |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
3.15 in
80.0 mm
|
||
| 2,5759 TL - 2,5759 TL | 191940 Stokta |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| 2,5759 TL - 2,5759 TL | 95000 Stokta |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
| 19,0306 TL - 19,0306 TL | 10700 Stokta |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
1.378 in
35.0 mm
|
||
| 70,6553 TL - 70,6553 TL | Teslim süresini öğrenmek için tıklayın |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
2.362 in
60.0 mm
|
||
| 115,3405 TL - 115,3405 TL | 3005 Stokta |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
2.953 in
75.0 mm
|
||
| 47,5085 TL - 103,9735 TL | 2375 Stokta |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
2.756 in
70.0 mm
|
||
| 78,8564 TL - 78,8564 TL | 6264 Stokta |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
2.559 in
65.0 mm
|
||
| 2,9544 TL - 2,9544 TL | 2052 Stokta |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 64,8725 TL - 64,8725 TL | 1240 Stokta |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| 71,0758 TL - 71,0758 TL | 47448 Stokta |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
2.165 in
55.0 mm
|
||
| 2,9544 TL - 2,9544 TL | 47462 Stokta |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| 4,6052 TL - 4,6052 TL | Teslim süresini öğrenmek için tıklayın |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| 2,5759 TL - 2,5759 TL | 710 Stokta |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
| 15,8686 TL - 22,2161 TL | 88200 Stokta |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
||
| 17,8156 TL - 24,9419 TL | 13600 Stokta |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.984 in
25.0 mm
|
||
| 4,1764 TL - 4,1764 TL | 54340 Stokta |
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| 11,0982 TL - 11,0982 TL | 209592 Stokta |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.748 in
19.0 mm
|
||
| 6,8447 TL - 6,8447 TL | 255731 Stokta |
0.984 in
25.0 mm
|
1.232 in
31.3 mm
|
0.157 in
4.0 mm
|
||
| 12,3638 TL - 12,3638 TL | 8532 Stokta |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.669 in
17.0 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin