Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Seri Kodu: SR1941
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | İç Çap | Dış Çap | Ara Parça Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|
| 2,6107 TL - 2,9007 TL | Teslim süresini öğrenmek için tıklayın |
0.090 in
2.3 mm
|
0.125 in
3.2 mm
|
0.252 in
6.4 mm
|
||
| Teslim süresini öğrenmek için tıklayın |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.125 in
3.2 mm
|
|||
| 2,5654 TL - 2,5654 TL | Teslim süresini öğrenmek için tıklayın |
|
|
|
||
| 4,1373 TL - 4,1373 TL | 49896 Stokta |
|
|
|
||
| 1,4088 TL - 1,4088 TL | 54644 Stokta |
|
|
|
||
| 58,5094 TL - 111,6644 TL | 26200 Stokta |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.559 in
65.0 mm
|
||
| 145,7265 TL - 145,7265 TL | 14 Stokta |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.953 in
75.0 mm
|
||
| 15,4558 TL - 15,4558 TL | 1568 Stokta |
0.441 in
11.2 mm
|
0.709 in
18.0 mm
|
0.236 in
6.0 mm
|
||
| 45,4212 TL - 45,4212 TL | 247 Stokta |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
||
| 63,8211 TL - 63,8211 TL | 22698 Stokta |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
||
| 47,7032 TL - 104,6551 TL | 2412 Stokta |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| 135,8432 TL - 135,8432 TL | 1275 Stokta |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
2.559 in
65.0 mm
|
||
| 153,8225 TL - 153,8225 TL | 24 Stokta |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
2.953 in
75.0 mm
|
||
| 113,7634 TL - 113,7634 TL | 126 Stokta |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.559 in
65.0 mm
|
||
| 137,5255 TL - 137,5255 TL | 34768 Stokta |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.953 in
75.0 mm
|
||
| 14,6147 TL - 14,6147 TL | Teslim süresini öğrenmek için tıklayın |
0.441 in
11.2 mm
|
0.709 in
18.0 mm
|
0.236 in
6.0 mm
|
||
| 55,7251 TL - 55,7251 TL | 495 Stokta |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| 69,1832 TL - 69,1832 TL | 1170 Stokta |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| 120,8079 TL - 120,8079 TL | 42368 Stokta |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
2.165 in
55.0 mm
|
||
| 127,3267 TL - 127,3267 TL | 38128 Stokta |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.756 in
70.0 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin