Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic flat washer provides electrical insulation and protects against moisture. It offers a good combination of mechanical, thermal, chemical and abrasion resistance, making it suitable for various industrial applications.
They help ensure a safe and stable connection and reduce the risk of damage to the fastened material or the fastener itself. It guarantees full insulation, cushioning and distance.
Malzeme: PA, Nylon, PEEK, PP, PC, POM, PVDF Renk: Natural, Black, Brown Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu:
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Renk | Malzeme | İç Çap | Dış Çap | Kalınlık | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| 3,3686 TL - 3,3686 TL | 162000 Stokta |
Siyah
|
Nylon 6/6
|
0.091 in
2.3 mm
|
0.189 in
4.8 mm
|
0.02 in
0.5 mm
|
||
| 0,886 TL - 0,886 TL | 2951580 Stokta |
Siyah
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
| 0,6717 TL - 0,6717 TL | 902118 Stokta |
Siyah
|
Nylon 6/6
|
0.13 in
3.3 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| 1,0718 TL - 1,0718 TL | 436695 Stokta |
Siyah
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| 1,0513 TL - 1,0513 TL | 32240362 Stokta |
Siyah
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| 5,1447 TL - 5,1447 TL | 162372 Stokta |
Siyah
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.437 in
11.1 mm
|
0.094 in
2.4 mm
|
||
| 1,6635 TL - 1,6635 TL | 3187840 Stokta |
Doğal renk
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| 1340106 | 1,1331 TL - 1,1331 TL | 2314403 Stokta |
Siyah
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.256 in
6.5 mm
|
0.02 in
0.5 mm
|
|
| 2,2048 TL - 2,2048 TL | 678208 Stokta |
Doğal renk
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm
|
||
| 4,6956 TL - 4,6956 TL | 149283 Stokta |
Doğal renk
|
Nylon 6/6
|
0.528 in
13.4 mm
|
0.945 in
24.0 mm
|
0.055 in
1.4 mm
|
||
| 6,4922 TL - 6,4922 TL | 12750 Stokta |
Doğal renk
|
Nylon 6/6
|
0.677 in
17.2 mm
|
1.024 in
26.0 mm
|
0.055 in
1.4 mm
|
||
| 4,2158 TL - 4,2158 TL | 508415 Stokta |
Siyah
|
Nylon 6/6
|
0.157 in
4.0 mm
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm
|
||
| 0,7237 TL - 0,7237 TL | 659340 Stokta |
Siyah
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| 9,3097 TL - 9,3097 TL | 230489 Stokta |
Siyah
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
||
| 3,3176 TL - 3,3176 TL | 80200 Stokta |
Siyah
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.283 in
7.2 mm
|
0.039 in
1.0 mm
|
||
| 1,521 TL - 1,521 TL | 1596294 Stokta |
Siyah
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| 1340132 | 0,8248 TL - 0,8248 TL | 231510 Stokta |
Siyah
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.394 in
10.0 mm
|
0.098 in
2.5 mm
|
|
| 3,1236 TL - 3,1236 TL | 811998 Stokta |
Siyah
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
||
| 7,4621 TL - 7,4621 TL | 339795 Stokta |
Siyah
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| 0,8809 TL - 0,8809 TL | 1186082 Stokta |
Siyah
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm