Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.
One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Ayarlanabilirlik | Renk | Delik Çapı | Azami Uyumlu Kablo Çapı | Toplam Genişlik | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| 95,9924 TL - 95,9924 TL | 421 Stokta |
|
Yeşil
|
0.206 in
5.2 mm
|
|
0.503 in
12.8 mm
|
||
| 43,739 TL - 43,739 TL | 7500 Stokta |
|
Siyah
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| 51,5195 TL - 51,5195 TL | 1433 Stokta |
|
Siyah
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| 23,762 TL - 23,762 TL | 137560 Stokta |
|
Siyah
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| 98,5542 TL - 98,5542 TL | 2000 Stokta |
|
Yeşil
|
0.206 in
5.2 mm
|
|
0.600 in
15.2 mm
|
||
| 101,9865 TL - 101,9865 TL | 1000 Stokta |
|
Yeşil
|
0.206 in
5.2 mm
|
|
0.600 in
15.2 mm
|
||
| 27,8626 TL - 27,8626 TL | 115255 Stokta |
|
Siyah
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| 101,0182 TL - 101,0182 TL | 436 Stokta |
|
Yeşil
|
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
||
| 27,8626 TL - 27,8626 TL | 468 Stokta |
|
Siyah
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| 54,2532 TL - 54,2532 TL | 1167 Stokta |
|
Siyah
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| 23,762 TL - 23,762 TL | Teslim süresini öğrenmek için tıklayın |
|
Siyah
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| 55,5149 TL - 55,5149 TL | 6920 Stokta |
|
Siyah
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| 23,762 TL - 23,762 TL | 485 Stokta |
|
Siyah
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| 27,8626 TL - 27,8626 TL | 203 Stokta |
|
Siyah
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| 100,5155 TL - 100,5155 TL | 424 Stokta |
|
Yeşil
|
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
||
| 106,5465 TL - 106,5465 TL | Teslim süresini öğrenmek için tıklayın |
|
Yeşil
|
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
||
| 85,9407 TL - 85,9407 TL | Teslim süresini öğrenmek için tıklayın |
|
Yeşil
|
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
||
| 101,5208 TL - 101,5208 TL | 35976 Stokta |
|
Yeşil
|
0.206 in
5.2 mm
|
|
0.500 in
12.7 mm
|
||
| 100,5155 TL - 100,5155 TL | Teslim süresini öğrenmek için tıklayın |
|
Yeşil
|
0.206 in
5.2 mm
|
|
0.500 in
12.7 mm
|
||
| 99,5104 TL - 99,5104 TL | 500 Stokta |
|
Yeşil
|
0.206 in
5.2 mm
|
|
0.500 in
12.7 mm