Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
Series Code :SR1700
Seri Kodu: SR1700
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Toplam Çap | Renk | Malzeme | Delik Çapı | İç Çap | Panel Kalınlığı | Toplam Yükseklik | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,3458 TL - 3,2971 TL | 420000 Stokta |
0.433 in
11.0 mm
|
Siyah
|
PVC
|
0.315 in
8.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.217 in
5.5 mm
|
||
| 2,3026 TL - 5,6414 TL | Teslim süresini öğrenmek için tıklayın |
0.63 in
16.0 mm
|
Siyah
|
PVC
|
0.48 in
12.2 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 1,188 TL - 2,9108 TL | 2966 Stokta |
0.374 in
9.5 mm
|
Siyah
|
PVC
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.031 in
0.8 mm
|
0.157 in
4.0 mm
|
||
| 2,7652 TL - 6,7747 TL | 9000 Stokta |
0.748 in
19.0 mm
|
Siyah
|
PVC
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 1,7559 TL - 4,3018 TL | 112000 Stokta |
0.559 in
14.2 mm
|
Siyah
|
PVC
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 2,7126 TL - 6,6459 TL | 17860 Stokta |
0.626 in
15.9 mm
|
Siyah
|
PVC
|
0.378 in
9.6 mm
|
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
||
| 1,2511 TL - 3,0654 TL | 380000 Stokta |
0.374 in
9.5 mm
|
Siyah
|
PVC
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| 3,5116 TL - 8,6035 TL | 88990 Stokta |
0.807 in
20.5 mm
|
Siyah
|
PVC
|
0.492 in
12.5 mm
|
0.492 in
12.5 mm
|
0.047 in
1.2 mm
|
0.276 in
7.0 mm
|
||
| 1,3458 TL - 3,2971 TL | 84000 Stokta |
0.433 in
11.0 mm
|
Siyah
|
PVC
|
0.315 in
8.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.217 in
5.5 mm
|
||
| 4,4791 TL - 10,9737 TL | 270750 Stokta |
1.004 in
25.5 mm
|
Siyah
|
PVC
|
0.748 in
19.0 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 1,8189 TL - 4,4564 TL | 14800 Stokta |
0.437 in
11.1 mm
|
Siyah
|
PVC
|
0.311 in
7.9 mm
|
0.22 in
5.6 mm
|
0.094 in
2.4 mm
|
0.157 in
4.0 mm
|
||
| 2,0082 TL - 4,92 TL | 320000 Stokta |
0.63 in
16.0 mm
|
Siyah
|
PVC
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 1,1776 TL - 2,8851 TL | 231000 Stokta |
0.315 in
8.0 mm
|
Siyah
|
PVC
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 3,7535 TL - 9,1961 TL | 189000 Stokta |
0.945 in
24.0 mm
|
Siyah
|
PVC
|
0.748 in
19.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| 3,5748 TL - 8,7583 TL | 616000 Stokta |
0.945 in
24.0 mm
|
Siyah
|
PVC
|
0.748 in
19.0 mm
|
0.689 in
17.5 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 1,5034 TL - 3,6835 TL | 210000 Stokta |
0.437 in
11.1 mm
|
Siyah
|
PVC
|
0.311 in
7.9 mm
|
0.22 in
5.6 mm
|
0.047 in
1.2 mm
|
0.252 in
6.4 mm
|
||
| 47,7343 TL - 47,7343 TL | 178640 Stokta |
2.362 in
60.0 mm
|
Siyah
|
EPDM
|
2.047 in
52.0 mm
|
1.614 in
41.0 mm
|
0.157 in
4.0 mm
|
0.63 in
16.0 mm
|
||
| 28,0728 TL - 28,0728 TL | 1244880 Stokta |
1.232 in
31.3 mm
|
Siyah
|
TPE
|
0.976 in
24.8 mm
|
0.732 in
18.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 11,0399 TL - 11,0399 TL | 2860 Stokta |
0.63 in
16.0 mm
|
Siyah
|
TPE
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 2,7652 TL - 6,7747 TL | 2500 Stokta |
0.748 in
19.0 mm
|
Siyah
|
PVC
|
0.492 in
12.5 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm