Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.
Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.
When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.
Series Code :SR5740
Seri Kodu: SR5740
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Renk | Malzeme | Kafa Yüksekliği | Kafa Stili | Kafa Çapı | Uyumlu Pano Kalınlık Aralığı | Uyumlu Delik Çap Aralığı | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|---|
| 6,5818 TL - 6,5818 TL | 1746 Stokta |
Kırmızı
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| 6,0141 TL - 6,0141 TL | 112 Stokta |
Gri
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.35 - 0.484 in
8.9 - 12.3 mm
|
0.217 in
5.5 mm
|
||
| 6,5818 TL - 6,5818 TL | 228580 Stokta |
Doğal renk
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| 5,4463 TL - 5,4463 TL | 161367 Stokta |
Mavi
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.217 in
5.5 mm
|
||
| 6,0141 TL - 6,0141 TL | 6766 Stokta |
Gri
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.35 - 0.508 in
8.9 - 12.9 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| 5,4463 TL - 5,4463 TL | 503100 Stokta |
Sarı
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.217 in
5.5 mm
|
||
| 6,0141 TL - 6,0141 TL | 4496 Stokta |
Sarı
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.35 - 0.508 in
8.9 - 12.9 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| 5,4463 TL - 5,4463 TL | 24803 Stokta |
Kırmızı
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.217 in
5.5 mm
|
||
| 6,0141 TL - 6,0141 TL | 525011 Stokta |
Kırmızı
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.35 - 0.508 in
8.9 - 12.9 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| 5,4463 TL - 5,4463 TL | Teslim süresini öğrenmek için tıklayın |
Mavi
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| 5,4463 TL - 5,4463 TL | 72713 Stokta |
Siyah
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| 5,4463 TL - 5,4463 TL | 453843 Stokta |
Doğal renk
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| 5,4463 TL - 5,4463 TL | 111032 Stokta |
Kırmızı
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| 5,4463 TL - 5,4463 TL | 90500 Stokta |
Sarı
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| 7,1602 TL - 7,1602 TL | 100560 Stokta |
Siyah
|
Nylon
|
0.067 in
1.7 mm
|
|
0.394 in
10.0 mm
|
|
0.252 - 0.217 in
6.4 - 5.5 mm
|
||
| 7,1602 TL - 7,1602 TL | 5128 Stokta |
Doğal renk
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.795 - 1.354 in
20.2 - 34.4 mm
|
0.252 - 0.217 in
6.4 - 5.5 mm
|
||
| 6,5818 TL - 6,5818 TL | 576135 Stokta |
Siyah
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.217 in
5.5 mm
|
||
| 7,1602 TL - 7,1602 TL | 21998 Stokta |
Kırmızı
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.795 - 1.354 in
20.2 - 34.4 mm
|
0.252 - 0.217 in
6.4 - 5.5 mm
|
||
| 7,1602 TL - 7,1602 TL | 1274438 Stokta |
Gri
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.795 - 1.354 in
20.2 - 34.4 mm
|
0.252 - 0.217 in
6.4 - 5.5 mm
|
||
| 6,5818 TL - 6,5818 TL | 348075 Stokta |
Doğal renk
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.217 in
5.5 mm