Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.
Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.
When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.
Series Code :SR5740
Seri Kodu: SR5740
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Renk | Malzeme | Kafa Yüksekliği | Kafa Stili | Kafa Çapı | Uyumlu Pano Kalınlık Aralığı | Uyumlu Delik Çap Aralığı | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|---|
| 4,6156 TL - 4,6156 TL | 155 Stokta |
Beyaz
|
Nylon
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.354 - 0.512 in
9.0 - 13.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 3,1226 TL - 3,1226 TL | 66045 Stokta |
Siyah
|
Nylon
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 1,9977 TL - 1,9977 TL | 4093 Stokta |
Siyah
|
Nylon
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.276 - 0.315 in
7.0 - 8.0 mm
|
||
| 2,9439 TL - 2,9439 TL | 247 Stokta |
Beyaz
|
Nylon
|
0.157 in
4.0 mm
|
|
0.472 in
12.0 mm
|
0.209 - 0.295 in
5.3 - 7.5 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 2,9229 TL - 2,9229 TL | 2000 Stokta |
Beyaz
|
Nylon
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.787 - 1.339 in
20.0 - 34.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 11,2835 TL - 11,2835 TL | Teslim süresini öğrenmek için tıklayın |
Transparent
|
PC
|
0.138 in
3.5 mm
|
|
0.787 in
20.0 mm
|
0.709 - 0.984 in
18.0 - 25.0 mm
|
0.394 - 0.591 in
10.0 - 15.0 mm
|
||
| 1,9135 TL - 1,9135 TL | 4498 Stokta |
Siyah
|
Nylon
|
0.157 in
4.0 mm
|
|
0.472 in
12.0 mm
|
0.787 - 1.339 in
20.0 - 34.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 2,4077 TL - 2,4077 TL | 24066 Stokta |
Siyah
|
Nylon
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.209 - 0.295 in
5.3 - 7.5 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 2,5759 TL - 2,5759 TL | 2998 Stokta |
Siyah
|
Nylon
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.276 - 0.315 in
7.0 - 8.0 mm
|
||
| 4,4475 TL - 4,4475 TL | 3194 Stokta |
Siyah
|
Nylon
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| 4,2899 TL - 5,2832 TL | Teslim süresini öğrenmek için tıklayın |
Doğal renk
|
Nylon
|
0.063 in
1.6 mm
|
|
0.402 in
10.2 mm
|
0.236 - 0.295 in
6.0 - 7.5 mm
|
0.28 - 0.281 in
7.1 - 7.1 mm
|
||
| 4,2899 TL - 5,2832 TL | Teslim süresini öğrenmek için tıklayın |
Doğal renk
|
Nylon
|
0.063 in
1.6 mm
|
|
0.402 in
10.2 mm
|
0.5 - 0.811 in
12.7 - 20.6 mm
|
0.28 - 0.281 in
7.1 - 7.1 mm
|
||
| 6,0141 TL - 6,0141 TL | 571788 Stokta |
Doğal renk
|
Nylon
|
0.067 in
1.7 mm
|
|
0.394 in
10.0 mm
|
0.35 - 0.508 in
8.9 - 12.9 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| 6,0141 TL - 6,0141 TL | 195000 Stokta |
Mavi
|
Nylon
|
0.067 in
1.7 mm
|
|
0.394 in
10.0 mm
|
0.35 - 0.508 in
8.9 - 12.9 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| 5,4463 TL - 5,4463 TL | 161367 Stokta |
Mavi
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.217 in
5.5 mm
|
||
| 6,0141 TL - 6,0141 TL | 6766 Stokta |
Gri
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.35 - 0.508 in
8.9 - 12.9 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| 6,0141 TL - 6,0141 TL | 4807 Stokta |
Doğal renk
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.35 - 0.484 in
8.9 - 12.3 mm
|
0.217 in
5.5 mm
|
||
| 6,0141 TL - 6,0141 TL | 346710 Stokta |
Siyah
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.35 - 0.484 in
8.9 - 12.3 mm
|
0.217 in
5.5 mm
|
||
| 5,4463 TL - 5,4463 TL | 27 Stokta |
Gri
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.217 in
5.5 mm
|
||
| 5,4463 TL - 5,4463 TL | 144480 Stokta |
Siyah
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.217 in
5.5 mm