Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.
Series Code :SR2702
Seri Kodu: SR2702
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Diş Boyutu | Yassılar Arası Mesafe | Bitir | Diş Uzunluğu | Ara Parça Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| 17,6393 TL - 17,6393 TL | 19052 Stokta |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| 12,1271 TL - 12,1271 TL | 44045 Stokta |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
| 14,576 TL - 14,576 TL | Teslim süresini öğrenmek için tıklayın |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.354 in
9.0 mm
|
||
| 15,3506 TL - 15,3506 TL | 23936 Stokta |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
||
| 23,9233 TL - 23,9233 TL | 17720 Stokta |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| 13,1641 TL - 13,1641 TL | 12600 Stokta |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.276 in
7.0 mm
|
||
| 16,8675 TL - 16,8675 TL | 21400 Stokta |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| 12,8987 TL - 12,8987 TL | 93820 Stokta |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| 13,2294 TL - 13,2294 TL | 19118 Stokta |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| 15,7651 TL - 15,7651 TL | 11370 Stokta |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 16,8227 TL - 16,8227 TL | 18980 Stokta |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.669 in
17.0 mm
|
||
| 27,0101 TL - 27,0101 TL | 16077 Stokta |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| 1221229 | 14,8832 TL - 14,8832 TL | 18788 Stokta |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
|
| 14,0011 TL - 14,0011 TL | Teslim süresini öğrenmek için tıklayın |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| 26,018 TL - 26,018 TL | 230 Stokta |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 18,3008 TL - 18,3008 TL | 19480 Stokta |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| 31,1994 TL - 31,1994 TL | 1560 Stokta |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
||
| 44,6495 TL - 44,6495 TL | 18090 Stokta |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
||
| 16,4266 TL - 16,4266 TL | 52260 Stokta |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
||
| 12,7885 TL - 12,7885 TL | Teslim süresini öğrenmek için tıklayın |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm