Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.
Series Code :SR2702
Seri Kodu: SR2702
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Diş Boyutu | Yassılar Arası Mesafe | Bitir | Diş Uzunluğu | Ara Parça Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| 380709 Stokta |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
|||
| 86100 Stokta |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
|||
| 86500 Stokta |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
2.559 in
65.0 mm
|
|||
| 13,6704 TL - 13,6704 TL | Teslim süresini öğrenmek için tıklayın |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
||
| 14,2217 TL - 14,2217 TL | 16740 Stokta |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| 16,5637 TL - 16,5637 TL | Teslim süresini öğrenmek için tıklayın |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.709 in
18.0 mm
|
||
| 11,6861 TL - 11,6861 TL | 7475 Stokta |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| 15,3241 TL - 15,3241 TL | 1000 Stokta |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
| 18,4998 TL - 18,4998 TL | Teslim süresini öğrenmek için tıklayın |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| 13,3519 TL - 13,3519 TL | 192 Stokta |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| 16,2061 TL - 16,2061 TL | 16643 Stokta |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
| 19,7904 TL - 19,7904 TL | 700 Stokta |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
||
| 14,7729 TL - 14,7729 TL | 18506 Stokta |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| 17,6393 TL - 17,6393 TL | 19536 Stokta |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
| 14,4421 TL - 14,4421 TL | 7220 Stokta |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| 17,1391 TL - 17,1391 TL | 7486 Stokta |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.551 in
14.0 mm
|
||
| 17,6393 TL - 17,6393 TL | 2208 Stokta |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| 29,1048 TL - 29,1048 TL | 4140 Stokta |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
| 11,9064 TL - 11,9064 TL | 21912 Stokta |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| 14,1941 TL - 14,1941 TL | 21000 Stokta |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm