Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tough Rivets have a quick and easy push-fit design. They have a one-piece design with a pre-driven pin that allows the rivet to be quickly installed by hand, or with automatic equipment. They can be easily removed by pulling the pin from the grommet.
Our range of Tough Rivets are suitable for applications requiring a push in, front-mounted (blind-side fixing) fastener, which can be removed and reused. The rivets provide that and more! They also benefit from strong vibration resistance and are a solid choice for for lightweight applications.
The rivet has a robust design that stays tough in its structure, but still provide a clean and tidy finish. These rivets are strong, reliable and are a highly economical choice.
Series Code :SR1912
Seri Kodu: SR1912
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Kafa Yüksekliği | Kafa Çapı | Uyumlu Pano Kalınlık Aralığı | Uyumlu Delik Çap Aralığı | Satın Al | |
|---|---|---|---|---|---|---|---|
| 21,223 TL - 21,223 TL | 145740 Stokta |
0.098 in
2.5 mm
|
1 in
25.4 mm
|
0.472 - 0.591 in
12.0 - 15.0 mm
|
0.276 - 0.276 in
7 - 7.0 mm
|
||
| 14,895 TL - 18,1077 TL | 1067178 Stokta |
0.102 in
2.6 mm
|
0.591 in
15.0 mm
|
0.118 - 0.315 in
3.0 - 8.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
| 21,223 TL - 21,223 TL | 7991 Stokta |
0.094 in
2.4 mm
|
0.984 in
25.0 mm
|
0.035 - 0.189 in
0.9 - 4.8 mm
|
0.374 in
9.5 mm
|
||
| 4,2582 TL - 4,2582 TL | Teslim süresini öğrenmek için tıklayın |
0.043 in
1.1 mm
|
0.283 in
7.2 mm
|
0.059 - 0.181 in
1.5 - 4.6 mm
|
0.193 - 0.205 in
4.9 - 5.2 mm
|
||
| 7,1063 TL - 7,1063 TL | 1000 Stokta |
0.059 in
1.5 mm
|
0.217 in
5.5 mm
|
0.13 - 0.154 in
3.3 - 3.9 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
| 12,4612 TL - 15,2845 TL | 259578 Stokta |
0.098 in
2.5 mm
|
0.709 in
18.0 mm
|
0.354 - 0.512 in
9.0 - 13.0 mm
|
0.276 - 0.276 in
7 - 7.0 mm
|
||
| 3,6585 TL - 5,3246 TL | Teslim süresini öğrenmek için tıklayın |
0.059 in
1.5 mm
|
0.189 in
4.8 mm
|
0.161 - 0.181 in
4.1 - 4.6 mm
|
0.098 - 0.103 in
2.5 - 2.6 mm
|
||
| 14,311 TL - 17,5236 TL | 889042 Stokta |
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
0.472 - 0.63 in
12.0 - 16.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
| 25,0198 TL - 25,0198 TL | 227640 Stokta |
0.146 in
3.7 mm
|
0.787 in
20.0 mm
|
0.236 - 0.394 in
6.0 - 10.0 mm
|
0.394 - 0.394 in
10 - 10.0 mm
|
||
| 5,7092 TL - 5,7092 TL | Teslim süresini öğrenmek için tıklayın |
0.079 in
2.0 mm
|
0.587 in
14.9 mm
|
0.098 - 0.315 in
2.5 - 8.0 mm
|
0.252 - 0.276 in
6.4 - 7 mm
|
||
| 3,6643 TL - 5,2084 TL | 251370 Stokta |
0.059 in
1.5 mm
|
0.217 in
5.5 mm
|
0.154 - 0.181 in
3.9 - 4.6 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
| 16,9395 TL - 16,9395 TL | 251617 Stokta |
0.098 in
2.5 mm
|
0.709 in
18.0 mm
|
0.157 - 0.299 in
4.0 - 7.6 mm
|
0.248 in
6.3 mm
|
||
| 15,3818 TL - 18,7892 TL | 140931 Stokta |
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
0.098 - 0.35 in
2.5 - 8.9 mm
|
0.256 in
6.5 mm
|
||
| 21,223 TL - 21,223 TL | 175846 Stokta |
0.114 in
2.9 mm
|
0.709 in
18.0 mm
|
0.157 - 0.315 in
4.0 - 8.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
| 21,223 TL - 21,223 TL | 340164 Stokta |
0.098 in
2.5 mm
|
1 in
25.4 mm
|
0.098 - 0.35 in
2.5 - 8.9 mm
|
0.248 in
6.3 mm
|
||
| 3,6952 TL - 5,4025 TL | 151620 Stokta |
0.059 in
1.5 mm
|
0.299 in
7.6 mm
|
0.264 - 0.291 in
6.7 - 7.4 mm
|
0.146 - 0.154 in
3.7 - 3.9 mm
|
||
| 3,6507 TL - 5,1715 TL | Teslim süresini öğrenmek için tıklayın |
0.059 in
1.5 mm
|
0.217 in
5.5 mm
|
0.106 - 0.13 in
2.7 - 3.3 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
| 14,311 TL - 14,311 TL | 1407000 Stokta |
0.039 in
1.0 mm
|
0.283 in
7.2 mm
|
0.059 - 0.181 in
1.5 - 4.6 mm
|
0.197 - 0.197 in
5 - 5.0 mm
|
||
| 18,1077 TL - 18,1077 TL | 978012 Stokta |
0.079 in
2.0 mm
|
0.685 in
17.4 mm
|
0.059 - 0.299 in
1.5 - 7.6 mm
|
0.248 in
6.3 mm
|
||
| 16,1607 TL - 16,1607 TL | 191615 Stokta |
0.106 in
2.7 mm
|
0.591 in
15.0 mm
|
0.098 - 0.35 in
2.5 - 8.9 mm
|
0.248 in
6.3 mm