Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
Series Code :SR2324
Seri Kodu: SR2324
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Azami Delik Çapı | Renk | Malzeme | Kafa Çapı | Azami Pano Kalınlığı | Çapa Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 7,3914 TL - 7,3914 TL | 72030 Stokta |
0.187 in
4.75 mm
|
Siyah
|
Nylon
|
0.433 in
11.0 mm
|
1.15 in
29.2 mm
|
1.327 in
33.7 mm
|
||
| 5,3412 TL - 5,3412 TL | 1827000 Stokta |
0.185 in
4.7 mm
|
Siyah
|
Nylon
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
0.482 in
12.2 mm
|
||
| 5,6145 TL - 5,6145 TL | 946000 Stokta |
0.197 in
5 mm
|
Siyah
|
Nylon
|
0.508 in
12.9 mm
|
0.295 in
7.5 mm
|
0.578 in
14.7 mm
|
||
| 4,6325 TL - 5,7192 TL | 137 Stokta |
0.126 in
3.2 mm
|
Doğal renk
|
Nylon
|
0.189 in
4.8 mm
|
0.075 in
1.9 mm
|
0.189 in
4.8 mm
|
||
| 7,3284 TL - 7,3284 TL | 1741929 Stokta |
0.138 in
3.5 mm
|
Doğal renk
|
Nylon
|
0.402 in
10.2 mm
|
0.25 in
6.35 mm
|
0.28 in
7.1 mm
|
||
| 10,6115 TL - 10,6115 TL | 770310 Stokta |
0.343 in
8.7 mm
|
Siyah
|
Nylon
|
0.630 in
16 mm
|
0.512 in
13.0 mm
|
0.752 in
19.1 mm
|
||
| 3,9428 TL - 3,9428 TL | 14544 Stokta |
0.189 in
4.8 mm
|
Siyah
|
Nylon
|
0.437 in
11.1 mm
|
0.331 in
8.4 mm
|
0.563 in
14.3 mm
|
||
| 3,2068 TL - 3,2068 TL | Teslim süresini öğrenmek için tıklayın |
|
Siyah
|
Nylon
|
0.441 in
11.2 mm
|
|
0.492 in
12.5 mm
|
||
| 5,7146 TL - 5,7146 TL | 1768872 Stokta |
0.189 in
4.8 mm
|
Siyah
|
Nylon
|
0.433 in
11 mm
|
0.512 in
13.0 mm
|
0.681 in
17.3 mm
|
||
| 7,8077 TL - 7,8077 TL | 3023748 Stokta |
0.236 in
6 mm
|
Siyah
|
Nylon
|
0.630 in
16 mm
|
0.315 in
8.0 mm
|
0.591 in
15 mm
|
||
| 8,0997 TL - 8,0997 TL | 1000 Stokta |
0.252 in
6.4 mm
|
Siyah
|
Nylon
|
0.752 in
19.1 mm
|
0.287 in
7.3 mm
|
0.626 in
15.9 mm
|
||
| 5,8143 TL - 5,8143 TL | 9520 Stokta |
0.25 in
6.35 mm
|
Doğal renk
|
Nylon
|
0.5 in
12.7 mm
|
0.264 in
6.7 mm
|
0.752 in
19.1 mm
|
||
| 4,8365 TL - 4,8365 TL | 966000 Stokta |
0.188 in
4.8 mm
|
Siyah
|
Nylon
|
0.472 in
12 mm
|
0.283 in
7.2 mm
|
0.437 in
11.1 mm
|
||
| 8,0122 TL - 8,0122 TL | 1323 Stokta |
0.197 in
5 mm
|
Siyah
|
Nylon
|
0.630 in
16 mm
|
0.236 in
6.0 mm
|
0.433 in
11 mm
|
||
| 11,293 TL - 11,293 TL | 421278 Stokta |
0.236 in
6 mm
|
Siyah
|
Nylon
|
0.500 in
12.7 mm
|
0.748 in
19.0 mm
|
0.945 in
24 mm
|
||
| 10,2221 TL - 10,2221 TL | 15100 Stokta |
0.250 in
6.4 mm
|
Siyah
|
Nylon
|
0.701 in
17.8 mm
|
0.299 in
7.6 mm
|
0.437 in
11.1 mm
|
||
| 8,9468 TL - 8,9468 TL | 38000 Stokta |
0.295 in
7.5 mm
|
Siyah
|
Nylon
|
0.748 in
19 mm
|
0.669 in
17.0 mm
|
0.827 in
21 mm
|
||
| 4,8365 TL - 4,8365 TL | 1298 Stokta |
0.189 in
4.8 mm
|
Siyah
|
Nylon
|
0.630 in
16 mm
|
0.421 in
10.7 mm
|
0.591 in
15 mm
|
||
| 4,8365 TL - 4,8365 TL | Teslim süresini öğrenmek için tıklayın |
0.189 in
4.8 mm
|
Siyah
|
Nylon
|
0.315 in
8 mm
|
0.169 in
4.3 mm
|
0.339 in
8.6 mm
|
||
| 16,1607 TL - 16,1607 TL | 16390 Stokta |
0.394 in
10 mm
|
Siyah
|
Nylon
|
0.858 in
21.8 mm
|
0.787 in
20.0 mm
|
1.110 in
28.2 mm