These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Malzeme: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Renk: Doğal renk, Siyah Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Flanş Yüksekliği | Asgari Dış Çap | Renk | Malzeme | İç Çap | Azami Dış Çap | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 3,3742 TL - 3,3742 TL | 4982 Stokta |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| 4,2898 TL - 4,2898 TL | 497 Stokta |
0.059 in
1.5 mm
|
0.39 in
9.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm
|
||
| 5,0573 TL - 5,0573 TL | 735397 Stokta |
0.059 in
1.5 mm
|
0.311 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.591 in
15.0 mm
|
||
| 4,5316 TL - 4,5316 TL | 500600 Stokta |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| 2,3559 TL - 2,3559 TL | 40000 Stokta |
0.067 in
1.7 mm
|
0.232 in
5.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
||
| 5,0573 TL - 5,0573 TL | 4032 Stokta |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.709 in
18.0 mm
|
||
| 5,4463 TL - 5,4463 TL | 991496 Stokta |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.709 in
18.0 mm
|
||
| 5,2991 TL - 5,2991 TL | 1008220 Stokta |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
||
| 6,0141 TL - 6,0141 TL | 361329 Stokta |
0.079 in
2.0 mm
|
0.583 in
14.8 mm
|
Doğal renk
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| 6,9077 TL - 6,9077 TL | 1000 Stokta |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Doğal renk
|
Nylon 6/6
|
0.559 in
14.2 mm
|
0.984 in
25.0 mm
|
||
| 10,9347 TL - 10,9347 TL | 1000 Stokta |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Doğal renk
|
Nylon 6/6
|
0.791 in
20.1 mm
|
1.417 in
36.0 mm
|
||
| 4,9503 TL - 4,9503 TL | 820458 Stokta |
0.039 in
1.0 mm
|
0.205 in
5.2 mm
|
Siyah
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
| 2,1077 TL - 2,1077 TL | 148352 Stokta |
0.063 in
1.6 mm
|
0.378 in
9.6 mm
|
Doğal renk
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.622 in
15.8 mm
|
||
| 8,6578 TL - 10,3024 TL | 60 Stokta |
0.122 in
3.1 mm
|
0.854 in
21.7 mm
|
Doğal renk
|
Nylon 6/6
|
0.634 in
16.1 mm
|
1.091 in
27.7 mm
|
||
| 1,4083 TL - 1,4083 TL | Teslim süresini öğrenmek için tıklayın |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
||
| 4,0547 TL - 5,2268 TL | 15570 Stokta |
0.118 in
3.0 mm
|
0.63 in
16.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.398 in
10.1 mm
|
0.787 in
20.0 mm
|
||
| 47,1606 TL - 47,1606 TL | 300 Stokta |
0.118 in
3.0 mm
|
3.858 in
98.0 mm
|
Doğal renk
|
Nylon 6/6
|
1.969 in
50.0 mm
|
2.244 in
57.0 mm
|
||
| 11,3553 TL - 11,3553 TL | Teslim süresini öğrenmek için tıklayın |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Doğal renk
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 11,5656 TL - 11,5656 TL | 55499 Stokta |
0.051 in
1.3 mm
|
0.378 in
9.6 mm
|
Siyah
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
||
| 5,2991 TL - 5,2991 TL | 591660 Stokta |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin