Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Malzeme: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Renk: Doğal renk, Siyah Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Flanş Yüksekliği | Asgari Dış Çap | Renk | Malzeme | İç Çap | Azami Dış Çap | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 2,5311 TL - 2,5311 TL | 38190 Stokta |
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 7,812 TL - 7,812 TL | 846300 Stokta |
0.067 in
1.7 mm
|
0.193 in
4.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.323 in
8.2 mm
|
||
| 9,0212 TL - 9,0212 TL | 234000 Stokta |
0.173 in
4.4 mm
|
0.39 in
9.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.732 in
18.6 mm
|
||
| 3,6379 TL - 3,6379 TL | Teslim süresini öğrenmek için tıklayın |
0.043 in
1.1 mm
|
0.189 in
4.8 mm
|
Siyah
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.315 in
8.0 mm
|
||
| 3,9112 TL - 3,9112 TL | Teslim süresini öğrenmek için tıklayın |
0.087 in
2.2 mm
|
0.201 in
5.1 mm
|
Siyah
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 3,7535 TL - 3,7535 TL | 1805 Stokta |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Siyah
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| 3,4592 TL - 3,4592 TL | 768 Stokta |
0.315 in
8.0 mm
|
0.134 in
3.4 mm
|
Siyah
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| 4,6577 TL - 4,6577 TL | 100597 Stokta |
0.394 in
10.0 mm
|
0.205 in
5.2 mm
|
Siyah
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
||
| 4,9311 TL - 4,9311 TL | 1630300 Stokta |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| 4,2898 TL - 4,2898 TL | Teslim süresini öğrenmek için tıklayın |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm
|
||
| 4,5316 TL - 4,5316 TL | 786780 Stokta |
0.059 in
1.5 mm
|
0.272 in
6.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| 5,1308 TL - 5,1308 TL | 524084 Stokta |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Siyah
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 6,8188 TL - 6,8188 TL | 9988 Stokta |
0.079 in
2.0 mm
|
0.543 in
13.8 mm
|
Doğal renk
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| 6,6239 TL - 6,6239 TL | 1000 Stokta |
0.079 in
2.0 mm
|
0.622 in
15.8 mm
|
Doğal renk
|
Nylon 6/6
|
0.559 in
14.2 mm
|
0.984 in
25.0 mm
|
||
| 8,8216 TL - 8,8216 TL | Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Siyah
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 9,0421 TL - 9,0421 TL | Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Siyah
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 5,1413 TL - 5,1413 TL | 105500 Stokta |
0.315 in
8.0 mm
|
0.272 in
6.9 mm
|
Siyah
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 4,9311 TL - 4,9311 TL | 122664 Stokta |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
||
| 4,9311 TL - 4,9311 TL | 23055 Stokta |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| 5,0573 TL - 5,0573 TL | 762285 Stokta |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.591 in
15.0 mm