Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Malzeme: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Renk: Doğal renk, Siyah Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Flanş Yüksekliği | Asgari Dış Çap | Renk | Malzeme | İç Çap | Azami Dış Çap | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 9,8202 TL - 9,8202 TL | 24000 Stokta |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Siyah
|
40% Glass Filled PPS
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 5,5725 TL - 5,5725 TL | 138040 Stokta |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Doğal renk
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 5,5725 TL - 5,5725 TL | 10816 Stokta |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Doğal renk
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 5,5725 TL - 5,5725 TL | 48780 Stokta |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Doğal renk
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 5,5725 TL - 5,5725 TL | 16388 Stokta |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Doğal renk
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 7,444 TL - 7,444 TL | 10668 Stokta |
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
Doğal renk
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.618 in
15.7 mm
|
||
| 5,5725 TL - 5,5725 TL | Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Doğal renk
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 2,639 TL - 2,639 TL | 7000 Stokta |
0.047 in
1.2 mm
|
0.236 in
6.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.346 in
8.8 mm
|
||
| 2,3462 TL - 2,3462 TL | 4465 Stokta |
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.157 in
4.0 mm
|
0.354 in
9.0 mm
|
||
| 5,5725 TL - 5,5725 TL | Teslim süresini öğrenmek için tıklayın |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Doğal renk
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 5,0784 TL - 5,0784 TL | 33726 Stokta |
0.031 in
0.8 mm
|
0.201 in
5.1 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 12,5119 TL - 12,5119 TL | 1548 Stokta |
0.024 in
0.6 mm
|
0.378 in
9.6 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
||
| 10,90 TL - 10,90 TL | Teslim süresini öğrenmek için tıklayın |
0.079 in
2.0 mm
|
0.138 in
3.5 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.102 in
2.6 mm
|
0.276 in
7.0 mm
|
||
| 4,5211 TL - 4,5211 TL | 147441 Stokta |
0.031 in
0.8 mm
|
0.236 in
6.0 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.177 in
4.5 mm
|
0.315 in
8.0 mm
|
||
| 13,5044 TL - 13,5044 TL | 1518 Stokta |
0.177 in
4.5 mm
|
0.512 in
13.0 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
||
| 4,4475 TL - 4,4475 TL | Teslim süresini öğrenmek için tıklayın |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Doğal renk
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.28 in
7.1 mm
|
||
| 3,0471 TL - 3,0471 TL | 305964 Stokta |
0.075 in
1.9 mm
|
0.358 in
9.1 mm
|
Doğal renk
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.469 in
11.9 mm
|
||
| 4,896 TL - 6,3043 TL | 186276 Stokta |
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.476 in
12.1 mm
|
0.787 in
20.0 mm
|
||
| 4,896 TL - 6,3043 TL | Teslim süresini öğrenmek için tıklayın |
0.039 in
1.0 mm
|
0.551 in
14.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.492 in
12.5 mm
|
0.689 in
17.5 mm
|
||
| 11,0783 TL - 11,0783 TL | Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Doğal renk
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm