Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Malzeme: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Renk: Doğal renk, Siyah Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Flanş Yüksekliği | Asgari Dış Çap | Renk | Malzeme | İç Çap | Azami Dış Çap | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 4,9416 TL - 4,9416 TL | 429440 Stokta |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Siyah
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 5,0468 TL - 5,0468 TL | Teslim süresini öğrenmek için tıklayın |
0.079 in
2.0 mm
|
0.217 in
5.5 mm
|
Siyah
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 2,502 TL - 2,502 TL | 21983 Stokta |
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 8,1275 TL - 8,1275 TL | 159500 Stokta |
0.091 in
2.3 mm
|
0.232 in
5.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.409 in
10.4 mm
|
||
| 10,8295 TL - 10,8295 TL | 5986 Stokta |
0.256 in
6.5 mm
|
0.547 in
13.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.476 in
12.1 mm
|
1.055 in
26.8 mm
|
||
| 6,9077 TL - 6,9077 TL | 1000 Stokta |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Doğal renk
|
Nylon 6/6
|
0.559 in
14.2 mm
|
0.984 in
25.0 mm
|
||
| 11,0783 TL - 11,0783 TL | Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Doğal renk
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 6,37 TL - 6,37 TL | Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Siyah
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.291 in
7.4 mm
|
||
| 6,4978 TL - 6,4978 TL | 2531 Stokta |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Siyah
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,9253 TL - 0,9253 TL | 24000 Stokta |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Doğal renk
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| 3,3119 TL - 3,3119 TL | 96726 Stokta |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Siyah
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 8,1905 TL - 8,1905 TL | 153000 Stokta |
0.63 in
16.0 mm
|
0.39 in
9.9 mm
|
Siyah
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.551 in
14.0 mm
|
||
| 4,8996 TL - 4,8996 TL | 197169 Stokta |
0.394 in
10.0 mm
|
0.283 in
7.2 mm
|
Siyah
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 3,7535 TL - 3,7535 TL | 269324 Stokta |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
Siyah
|
Nylon 6/6
|
0.177 in
4.5 mm
|
0.315 in
8.0 mm
|
||
| 9,5258 TL - 9,5258 TL | 74500 Stokta |
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
Siyah
|
Nylon 6/6
|
0.335 in
8.5 mm
|
0.984 in
25.0 mm
|
||
| 5,0468 TL - 5,0468 TL | 88578 Stokta |
0.157 in
4.0 mm
|
0.256 in
6.5 mm
|
Siyah
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 13,4581 TL - 13,4581 TL | 95584 Stokta |
0.335 in
8.5 mm
|
0.512 in
13.0 mm
|
Siyah
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
||
| 4,9101 TL - 4,9101 TL | 389348 Stokta |
0.079 in
2.0 mm
|
0.256 in
6.5 mm
|
Siyah
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 4,8996 TL - 4,8996 TL | 14058 Stokta |
0.591 in
15.0 mm
|
0.252 in
6.4 mm
|
Siyah
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.472 in
12.0 mm
|
||
| 8,6741 TL - 8,6741 TL | 246136 Stokta |
0.067 in
1.7 mm
|
0.37 in
9.4 mm
|
Siyah
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.748 in
19.0 mm