Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Malzeme: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Renk: Doğal renk, Siyah Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Flanş Yüksekliği | Asgari Dış Çap | Renk | Malzeme | İç Çap | Azami Dış Çap | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 7,486 TL - 7,486 TL | 67632 Stokta |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.118 in
3.0 mm
|
0.232 in
5.9 mm
|
||
| 29,4397 TL - 29,4397 TL | 2455 Stokta |
0.039 in
1.0 mm
|
0.138 in
3.5 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.102 in
2.6 mm
|
0.236 in
6.0 mm
|
||
| 5,0784 TL - 5,0784 TL | 33726 Stokta |
0.031 in
0.8 mm
|
0.201 in
5.1 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 1,7559 TL - 1,7559 TL | 44000 Stokta |
0.059 in
1.5 mm
|
0.15 in
3.8 mm
|
Doğal renk
|
Nylon 6/6
|
0.11 in
2.8 mm
|
0.28 in
7.1 mm
|
||
| 4,4475 TL - 4,4475 TL | 87800 Stokta |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Doğal renk
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.28 in
7.1 mm
|
||
| 2,2099 TL - 2,2099 TL | 480 Stokta |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.433 in
11.0 mm
|
||
| 2,3236 TL - 2,3236 TL | 80 Stokta |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.102 in
2.6 mm
|
0.315 in
8.0 mm
|
||
| 1,9977 TL - 1,9977 TL | 8320 Stokta |
0.079 in
2.0 mm
|
0.248 in
6.3 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.138 in
3.5 mm
|
0.354 in
9.0 mm
|
||
| 4,3986 TL - 4,3986 TL | 8372 Stokta |
0.031 in
0.8 mm
|
0.193 in
4.9 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 14,7198 TL - 14,7198 TL | Teslim süresini öğrenmek için tıklayın |
0.177 in
4.5 mm
|
0.512 in
13.0 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
||
| 10,90 TL - 10,90 TL | Teslim süresini öğrenmek için tıklayın |
0.079 in
2.0 mm
|
0.138 in
3.5 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.102 in
2.6 mm
|
0.276 in
7.0 mm
|
||
| 4,5211 TL - 4,5211 TL | 147441 Stokta |
0.031 in
0.8 mm
|
0.236 in
6.0 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.177 in
4.5 mm
|
0.315 in
8.0 mm
|
||
| 13,5044 TL - 13,5044 TL | 1518 Stokta |
0.177 in
4.5 mm
|
0.512 in
13.0 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
||
| 2,639 TL - 2,639 TL | 7000 Stokta |
0.047 in
1.2 mm
|
0.236 in
6.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.346 in
8.8 mm
|
||
| 4,4475 TL - 4,4475 TL | Teslim süresini öğrenmek için tıklayın |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Doğal renk
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.28 in
7.1 mm
|
||
| 1,7559 TL - 1,7559 TL | 15827 Stokta |
0.047 in
1.2 mm
|
0.138 in
3.5 mm
|
Doğal renk
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.248 in
6.3 mm
|
||
| 12,5119 TL - 12,5119 TL | 1548 Stokta |
0.024 in
0.6 mm
|
0.378 in
9.6 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
||
| 2,3462 TL - 2,3462 TL | 4465 Stokta |
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.157 in
4.0 mm
|
0.354 in
9.0 mm
|
||
| 5,5725 TL - 5,5725 TL | 83916 Stokta |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Doğal renk
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 9,8202 TL - 9,8202 TL | Teslim süresini öğrenmek için tıklayın |
0.039 in
1.0 mm
|
0.134 in
3.4 mm
|
Siyah
|
40% Glass Filled PPS
|
0.114 in
2.9 mm
|
0.217 in
5.5 mm