These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Malzeme: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Renk: Doğal renk, Siyah Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Flanş Yüksekliği | Asgari Dış Çap | Renk | Malzeme | İç Çap | Azami Dış Çap | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 4,5211 TL - 4,5211 TL | 8358 Stokta |
0.039 in
1.0 mm
|
0.138 in
3.5 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| 5,5725 TL - 5,5725 TL | 132000 Stokta |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Doğal renk
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 9,8202 TL - 9,8202 TL | Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Siyah
|
40% Glass Filled PPS
|
0.118 in
3.0 mm
|
0.28 in
7.1 mm
|
||
| 5,5725 TL - 5,5725 TL | 2995 Stokta |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Doğal renk
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 5,5725 TL - 5,5725 TL | 5795 Stokta |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Doğal renk
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 5,5725 TL - 5,5725 TL | 198946 Stokta |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Doğal renk
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 5,5725 TL - 5,5725 TL | 138040 Stokta |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Doğal renk
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 5,5725 TL - 5,5725 TL | 10816 Stokta |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Doğal renk
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 5,5725 TL - 5,5725 TL | 10040 Stokta |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Doğal renk
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 9,5399 TL - 9,5399 TL | 441 Stokta |
0.079 in
2.0 mm
|
0.138 in
3.5 mm
|
Siyah
|
25% Glass Filled Nylon 6
|
0.118 in
3.0 mm
|
0.232 in
5.9 mm
|
||
| 5,5725 TL - 5,5725 TL | 16388 Stokta |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Doğal renk
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 5,5725 TL - 5,5725 TL | 16700 Stokta |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Doğal renk
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 5,5725 TL - 5,5725 TL | Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Doğal renk
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 3,3751 TL - 3,3751 TL | 2164 Stokta |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Doğal renk
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 5,5725 TL - 5,5725 TL | 685152 Stokta |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Doğal renk
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 5,5725 TL - 5,5725 TL | 48780 Stokta |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Doğal renk
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 5,5725 TL - 5,5725 TL | 15200 Stokta |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Doğal renk
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 6,9709 TL - 6,9709 TL | Teslim süresini öğrenmek için tıklayın |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 5,562 TL - 5,562 TL | 62223 Stokta |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 6,9709 TL - 6,9709 TL | Teslim süresini öğrenmek için tıklayın |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin