Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
Series Code :SR1992
Seri Kodu: SR1992
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Diş Boyutu | Aralık/TPI | Renk | Malzeme | Diş Uzunluğu | Sürüş Tipi | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 2,8178 TL - 2,8178 TL | 211320 Stokta |
M5
|
0.8 mm
|
Siyah
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 3,5116 TL - 3,5116 TL | 119670 Stokta |
M6
|
1.0 mm
|
Siyah
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 8,4744 TL - 8,4744 TL | 1260 Stokta |
M8
|
1.25 mm
|
Siyah
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| 2,7021 TL - 2,7021 TL | 4482 Stokta |
M5
|
0.8 mm
|
Siyah
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 3,1122 TL - 3,1122 TL | 567 Stokta |
M6
|
1.0 mm
|
Siyah
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 7,77 TL - 7,77 TL | 1520 Stokta |
M8
|
1.25 mm
|
Siyah
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 2,7843 TL - 2,7843 TL | 4380 Stokta |
M3
|
0.5 mm
|
Doğal renk
|
Nylon 6/6
|
0.157 in
4.0 mm
|
External Hexagonal Drive
|
||
| 3,6799 TL - 3,6799 TL | 9234 Stokta |
M4 x 0.7
|
0.7 mm
|
Doğal renk
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| 2,1904 TL - 2,1904 TL | 400 Stokta |
M5
|
0.8 mm
|
Doğal renk
|
PA
|
0.472 in
12.0 mm
|
Altıgen Tahrikli
|
||
| 2,57 TL - 2,57 TL | 4000 Stokta |
M5
|
0.8 mm
|
Doğal renk
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 2,1028 TL - 2,1028 TL | 119000 Stokta |
M3
|
0.5 mm
|
Doğal renk
|
PA
|
0.984 in
25.0 mm
|
Altıgen Tahrikli
|
||
| 2,9498 TL - 2,9498 TL | 1302 Stokta |
M5
|
0.8 mm
|
Doğal renk
|
Nylon 6/6
|
0.236 in
6.0 mm
|
External Hexagonal Drive
|
||
| 2,239 TL - 2,239 TL | 92 Stokta |
M5
|
0.8 mm
|
Doğal renk
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 2,9206 TL - 2,9206 TL | 190000 Stokta |
M6
|
1.0 mm
|
Doğal renk
|
PA
|
0.315 in
8.0 mm
|
Altıgen Tahrikli
|
||
| 2,5311 TL - 2,5311 TL | 23760 Stokta |
M6
|
1.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 2,0541 TL - 2,0541 TL | Teslim süresini öğrenmek için tıklayın |
M4
|
0.7 mm
|
Doğal renk
|
Nylon 6/6
|
0.472 in
12.0 mm
|
External Hexagonal Drive
|
||
| 2,1028 TL - 2,1028 TL | 12924 Stokta |
M4 x 0.7
|
0.7 mm
|
Doğal renk
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 2,755 TL - 2,755 TL | 4978 Stokta |
M6
|
1.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 2,57 TL - 2,57 TL | 4000 Stokta |
M5
|
0.8 mm
|
Doğal renk
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| 2,0444 TL - 2,0444 TL | Teslim süresini öğrenmek için tıklayın |
M4
|
0.7 mm
|
Doğal renk
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive