Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
Series Code :SR1992
Seri Kodu: SR1992
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Diş Boyutu | Aralık/TPI | Renk | Malzeme | Diş Uzunluğu | Sürüş Tipi | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 21,1335 TL - 21,1335 TL | 500 Stokta |
M16
|
2.0 mm
|
Doğal renk
|
Nylon 6/6
|
1.969 in
50.0 mm
|
External Hexagonal Drive
|
||
| 14,9301 TL - 14,9301 TL | 12550 Stokta |
M10
|
1.5 mm
|
Doğal renk
|
Nylon 6/6
|
3.15 in
80.0 mm
|
External Hexagonal Drive
|
||
| 18,1895 TL - 18,1895 TL | 500 Stokta |
M12
|
1.75 mm
|
Doğal renk
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| 11,3553 TL - 11,3553 TL | 8313 Stokta |
M12
|
1.75 mm
|
Doğal renk
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 17,2432 TL - 17,2432 TL | 874 Stokta |
M12
|
1.75 mm
|
Doğal renk
|
Nylon 6/6
|
2.756 in
70.0 mm
|
External Hexagonal Drive
|
||
| 15,3506 TL - 15,3506 TL | 30475 Stokta |
M16
|
2.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 18,3998 TL - 18,3998 TL | 4497 Stokta |
M16
|
2.0 mm
|
Doğal renk
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| 15,9815 TL - 15,9815 TL | Teslim süresini öğrenmek için tıklayın |
M16
|
2.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 2,4708 TL - 2,4708 TL | 138222 Stokta |
M3
|
0.5 mm
|
Siyah
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 2,0054 TL - 2,0054 TL | 68936 Stokta |
M3
|
0.5 mm
|
Doğal renk
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 2,0346 TL - 2,0346 TL | 9800 Stokta |
M4
|
0.7 mm
|
Doğal renk
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Drive
|
||
| 1,3824 TL - 1,3824 TL | 1530 Stokta |
M4
|
0.7 mm
|
Doğal renk
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 2,1418 TL - 2,1418 TL | 30134 Stokta |
M3
|
0.5 mm
|
Doğal renk
|
PA
|
0.472 in
12.0 mm
|
Altıgen Tahrikli
|
||
| 2,1028 TL - 2,1028 TL | 119000 Stokta |
M3
|
0.5 mm
|
Doğal renk
|
PA
|
0.984 in
25.0 mm
|
Altıgen Tahrikli
|
||
| 2,0444 TL - 2,0444 TL | Teslim süresini öğrenmek için tıklayın |
M4
|
0.7 mm
|
Doğal renk
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 9,1368 TL - 9,1368 TL | 4200 Stokta |
M10
|
1.5 mm
|
Siyah
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 20,2924 TL - 20,2924 TL | 5421 Stokta |
M12
|
1.75 mm
|
Siyah
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| 1,947 TL - 1,947 TL | 1350 Stokta |
M3
|
0.5 mm
|
Doğal renk
|
Nylon 6/6
|
0.236 in
6.0 mm
|
External Hexagonal Drive
|
||
| 1,947 TL - 1,947 TL | 16000 Stokta |
M3
|
0.5 mm
|
Doğal renk
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Drive
|
||
| 1,2655 TL - 1,2655 TL | Teslim süresini öğrenmek için tıklayın |
M3
|
0.5 mm
|
Doğal renk
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive