These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Diametru interior | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,3915 RON - 0,3915 RON | 3270 În stoc |
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
Natural
|
Nailon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 0,3424 RON - 0,543 RON | 200 În stoc |
0.291 in
7.4 mm
|
0.193 in
4.9 mm
|
Negru
|
Nailon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,3901 RON - 0,543 RON | Solicitați termenul de livrare aici a> |
0.177 in
4.5 mm
|
0.154 in
3.9 mm
|
Negru
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 0,6469 RON - 0,6469 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.28 in
7.1 mm
|
||
| 1,5576 RON - 1,9365 RON | Solicitați termenul de livrare aici a> |
1.28 in
32.5 mm
|
0.571 in
14.5 mm
|
Negru
|
Nailon 6/6
|
0.492 in
12.5 mm
|
0.827 in
21.0 mm
|
||
| 0,6525 RON - 0,9037 RON | Solicitați termenul de livrare aici a> |
0.315 in
8.0 mm
|
0.382 in
9.7 mm
|
Negru
|
Nailon 6/6
|
0.177 in
4.5 mm
|
0.618 in
15.7 mm
|
||
| 0,4293 RON - 0,602 RON | 4000 În stoc |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm
|
||
| 0,4546 RON - 0,6384 RON | 57224 În stoc |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| 0,3971 RON - 0,3971 RON | 1000 În stoc |
0.067 in
1.7 mm
|
0.232 in
5.9 mm
|
Natural
|
Nailon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
||
| 0,4687 RON - 0,6539 RON | 500 În stoc |
0.394 in
10.0 mm
|
0.205 in
5.2 mm
|
Negru
|
Nailon 6/6
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
||
| 0,3452 RON - 0,3452 RON | 1425 În stoc |
0.067 in
1.7 mm
|
0.154 in
3.9 mm
|
Natural
|
Nailon 6/6
|
0.102 in
2.6 mm
|
0.394 in
10.0 mm
|
||
| 0,8827 RON - 1,1409 RON | 29500 În stoc |
0.091 in
2.3 mm
|
0.232 in
5.9 mm
|
Natural
|
Nailon 6/6
|
0.161 in
4.1 mm
|
0.409 in
10.4 mm
|
||
| 0,6792 RON - 0,8785 RON | Solicitați termenul de livrare aici a> |
0.091 in
2.3 mm
|
0.394 in
10.0 mm
|
Negru
|
Nailon 6/6
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
||
| 0,4968 RON - 0,6918 RON | 2800 În stoc |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Natural
|
Nailon 6/6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
||
| 0,5191 RON - 0,7241 RON | 165500 În stoc |
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
Negru
|
Nailon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 6,349 RON - 6,7849 RON | Solicitați termenul de livrare aici a> |
0.118 in
3.0 mm
|
3.858 in
98.0 mm
|
Natural
|
Nailon 6/6
|
1.969 in
50.0 mm
|
2.244 in
57.0 mm
|
||
| 0,4293 RON - 0,602 RON | 59500 În stoc |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Natural
|
Nailon 6/6
|
0.244 in
6.2 mm
|
0.591 in
15.0 mm
|
||
| 0,9444 RON - 0,9444 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Negru
|
Nailon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,4505 RON - 0,6286 RON | 31530 În stoc |
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
Natural
|
Nailon 6/6
|
0.323 in
8.2 mm
|
0.591 in
15.0 mm
|
||
| 1,1086 RON - 1,5296 RON | 7000 În stoc |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Natural
|
Nailon 6/6
|
0.717 in
18.2 mm
|
1.417 in
36.0 mm
|
||
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina