These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Diametru interior | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,4645 RON - 0,6469 RON | 3000 În stoc |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.709 in
18.0 mm
|
||
| 0,1255 RON - 0,1757 RON | 10000 În stoc |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Natural
|
Nailon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| 0,4813 RON - 0,6736 RON | 41500 În stoc |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Natural
|
Nailon 6/6
|
0.402 in
10.2 mm
|
0.709 in
18.0 mm
|
||
| 0,6862 RON - 0,8882 RON | 19193 În stoc |
0.079 in
2.0 mm
|
0.622 in
15.8 mm
|
Natural
|
Nailon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| 0,6294 RON - 0,8106 RON | Solicitați termenul de livrare aici a> |
0.102 in
2.6 mm
|
0.697 in
17.7 mm
|
Natural
|
Nailon 6/6
|
0.476 in
12.1 mm
|
0.941 in
23.9 mm
|
||
| 0,4953 RON - 0,7858 RON | 20750 În stoc |
0.02 in
0.5 mm
|
0.256 in
6.5 mm
|
Negru
|
Nailon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 0,6362 RON - 0,6362 RON | 11000 În stoc |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Natural
|
Nailon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 0,6294 RON - 0,812 RON | 18300 În stoc |
0.079 in
2.0 mm
|
0.512 in
13.0 mm
|
Natural
|
Nailon 6/6
|
0.409 in
10.4 mm
|
0.748 in
19.0 mm
|
||
| 1,2266 RON - 1,276 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Negru
|
Nailon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| 1,2574 RON - 1,3079 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Negru
|
Nailon 6/6
|
0.142 in
3.6 mm
|
0.299 in
7.6 mm
|
||
| 0,4293 RON - 0,602 RON | 19000 În stoc |
0.059 in
1.5 mm
|
0.39 in
9.9 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm
|
||
| 0,5093 RON - 0,7114 RON | 100400 În stoc |
0.059 in
1.5 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.244 in
6.2 mm
|
0.591 in
15.0 mm
|
||
| 1,1086 RON - 1,5296 RON | 3750 În stoc |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Natural
|
Nailon 6/6
|
0.791 in
20.1 mm
|
1.417 in
36.0 mm
|
||
| 0,5486 RON - 0,7647 RON | 520 În stoc |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Natural
|
Nailon 6/6
|
0.244 in
6.2 mm
|
0.709 in
18.0 mm
|
||
| 0,5093 RON - 0,7114 RON | 9000 În stoc |
0.059 in
1.5 mm
|
0.469 in
11.9 mm
|
Natural
|
Nailon 6/6
|
0.205 in
5.2 mm
|
0.709 in
18.0 mm
|
||
| 0,9401 RON - 0,9782 RON | 7900 În stoc |
0.118 in
3.0 mm
|
0.701 in
17.8 mm
|
Natural
|
Nailon 6/6
|
0.638 in
16.2 mm
|
1.26 in
32.0 mm
|
||
| 0,7479 RON - 0,7479 RON | 5900 În stoc |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| 0,6869 RON - 0,716 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.205 in
5.2 mm
|
Negru
|
Nailon 6/6
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
| 1,4454 RON - 1,4875 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Negru
|
Nailon 6/6
|
0.142 in
3.6 mm
|
0.299 in
7.6 mm
|
||
| 1,0068 RON - 1,0068 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
Natural
|
Nailon 6/6
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina