Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Diametru interior | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,3465 RON - 0,4841 RON | Solicitați termenul de livrare aici a> |
0.138 in
3.5 mm
|
0.154 in
3.9 mm
|
Negru
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 0,5093 RON - 0,7114 RON | 54056 În stoc |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Natural
|
Nailon 6/6
|
0.244 in
6.2 mm
|
0.591 in
15.0 mm
|
||
| 0,5753 RON - 0,7437 RON | 32118 În stoc |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Natural
|
Nailon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
||
| 0,7602 RON - 0,9796 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
0.543 in
13.8 mm
|
Natural
|
Nailon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| 0,3915 RON - 0,3915 RON | 25834 În stoc |
0.067 in
1.7 mm
|
0.232 in
5.9 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| 0,7184 RON - 0,9275 RON | 2750 În stoc |
0.079 in
2.0 mm
|
0.622 in
15.8 mm
|
Natural
|
Nailon 6/6
|
0.559 in
14.2 mm
|
0.984 in
25.0 mm
|
||
| 1,0342 RON - 1,3402 RON | 5500 În stoc |
0.354 in
9.0 mm
|
0.504 in
12.8 mm
|
Negru
|
Nailon 6/6
|
0.335 in
8.5 mm
|
0.984 in
25.0 mm
|
||
| 0,5066 RON - 0,71 RON | 900 În stoc |
0.157 in
4.0 mm
|
0.256 in
6.5 mm
|
Negru
|
Nailon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 0,4968 RON - 0,6918 RON | 56500 În stoc |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Natural
|
Nailon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| 0,5486 RON - 0,7647 RON | 28500 În stoc |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Natural
|
Nailon 6/6
|
0.244 in
6.2 mm
|
0.709 in
18.0 mm
|
||
| 0,5318 RON - 0,6889 RON | Solicitați termenul de livrare aici a> |
0.591 in
15.0 mm
|
0.252 in
6.4 mm
|
Negru
|
Nailon 6/6
|
0.201 in
5.1 mm
|
0.472 in
12.0 mm
|
||
| 0,3465 RON - 0,4841 RON | Solicitați termenul de livrare aici a> |
0.315 in
8.0 mm
|
0.173 in
4.4 mm
|
Negru
|
Nailon 6/6
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
||
| 0,4953 RON - 0,7858 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.311 in
7.9 mm
|
Negru
|
Nailon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,456 RON - 0,6371 RON | 500 În stoc |
0.315 in
8.0 mm
|
0.165 in
4.2 mm
|
Negru
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| 0,4968 RON - 0,6918 RON | 19500 În stoc |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Natural
|
Nailon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| 0,4293 RON - 0,602 RON | 12021 În stoc |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm
|
||
| 0,4546 RON - 0,6384 RON | 46500 În stoc |
0.059 in
1.5 mm
|
0.272 in
6.9 mm
|
Natural
|
Nailon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| 1,1746 RON - 1,5155 RON | 7300 În stoc |
0.256 in
6.5 mm
|
0.547 in
13.9 mm
|
Natural
|
Nailon 6/6
|
0.476 in
12.1 mm
|
1.055 in
26.8 mm
|
||
| 1,0342 RON - 1,3402 RON | 1684 În stoc |
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
Negru
|
Nailon 6/6
|
0.335 in
8.5 mm
|
0.984 in
25.0 mm
|
||
| 1,4735 RON - 1,5436 RON | 6900 În stoc |
0.118 in
3.0 mm
|
0.63 in
16.0 mm
|
Natural
|
Nailon 6/6
|
0.472 in
12.0 mm
|
0.827 in
21.0 mm