Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

PEEK Componentes mecânicos Parafusos

 (8 Produtos)


"rethreaders" manuais

A Essentra Components possui ferramentas manuais especializadas, projetadas para fins específicos, como "rethreaders" manuais. Temos ferramentas para extrair e instalar pastilhas roscadas, bem como para identificar e verificar tamanhos de rosca.

Cap Screws – Low Head – PEEK

Low Head Cap Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

The low head profile is ideal for assemblies that require minimal clearance, while ensuring effective fastening performance.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0085, SRK0087

Cap Screws – Ultra Low Head – PEEK

Ultra Low Head Cap Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

The ultra-low head design creates a low profile, which makes it ideal for small assemblies or flush-mounted applications where standard fasteners might be too bulky or interfere with functionality.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0067, SRK0084

Countersunk Screws - PEEK

Countersunk Hexagon and Torx Head Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

The countersunk head design allows it to sit flush with a surface. It provides a clean, low-profile finish that is suitable for precision assembly.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0086, SR2011

Hexagonal Bolts – PEEK

Hexagonal PEEK Bolts provide outstanding mechanical strength, chemical resistance and thermal stability.

Features a fully threaded shank that enhances shear strength and improves alignment in assemblies. The design allows for high torque applications and secure attachments using standard tools, ensuring reliability during assembly and maintenance tasks.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal for use in semiconductor and chemical processing sectors. Material: PEEK Colour: Beige Series Code: SR1930

Pan Head Screws - Torx - PEEK

Pan Head Torx screws, made from PEEK, offer excellent mechanical strength, chemical resistance and thermal stability. The pan head design features a large bearing surface that helps distribute the load evenly and helps minimize the risk of surface damage.

The Torx drive improves torque transmission and reduces the likelihood of cam-out, compared to traditional screw heads.

The screws maintain their structural integrity and performance at temperatures up to 260C, which makes them ideal for use in medical, electronics and automotive industries. Material: PEEK Colour: Beige Series Code: SR1931

Parafuso de cabeça sextavada interno - PEEK

Os parafusos com cabeça de fenda hexagonal, fabricados em PEEK, oferecem uma resistência mecânica excecional, resistência química e estabilidade térmica.

A forma da cabeça da tampa garante um acabamento limpo e rente. Apresenta uma cabeça cilíndrica com uma acionamento hexagonal embutido que permite um aperto seguro, com uma chave de fenda ou chave inglesa, reduzindo o perigo de deslizamento ou danos durante o conjunto.

Mantém a sua integridade estrutural e desempenho em temperaturas de até 260 C. Isto torna-o ideal para utilização nos setores médico, eletrónico e automóvel. Material: PEEK Cor: Bege Código de série: SRK0083

Parafusos ventilados - cabeça cilíndrica - PEEK

Os parafusos com tampa ventilada, feitos de PEEK, oferecem uma resistência mecânica excecional, resistência química e estabilidade térmica.

Apresentam um núcleo oco ou uma abertura que permite a saída de gases ou líquidos retidos, o que os torna ideais para aplicações a vácuo.

Os parafusos mantêm a sua integridade estrutural e desempenho a temperaturas de até 260 C, o que os torna ideais para utilização nas indústrias médica, eletrónica e automóvel. Material: PEEK Cor: Bege Código de série: SR2012