Menu Procurar

Mating Pieces for Clevis Joints

Em produção

These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.

The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.

It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • Intended to fit between our clevis joints to provide a connection where an angular offset is required.
  • The thread size is designed to match the clevis joint, making installation and removal simple.
  • The smooth surface finish of the mating piece decreases friction and wear, contributing to the longevity and efficiency of the joint.
Material: Stainless Steel, Steel Series Code: SRR3427, SRR3426, SRR3421, SRR3420

Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Filtrar ou procurar variantes

Utilize os filtros ou pesquise abaixo para encontrar o que procura

Imperial
Métrico
Ocultar Mostrar Filtros
Mostrar menos filtros Mostrar mais filtros
29 resultados
Informações SKU sobre os produtos
Referência da Essentra Intervalo de preço Disponibilidade d2 Thread hand Tipo de rosca d1 tol. H9 l2 ±0.5 l1 ±0.5 Comprar
Solicite o prazo de entrega aqui
M10
Right Hand
Fine
10.0
52.0
15.0
Solicite o prazo de entrega aqui
M16
Right Hand
Fine
16.0
83.0
24.0
Solicite o prazo de entrega aqui
M5
Left Hand
Coarse
5.0
26.0
7.5
Solicite o prazo de entrega aqui
M8
Left Hand
Fine
8.0
42.0
12.0
Solicite o prazo de entrega aqui
M5
Right Hand
Coarse
5.0
26.0
7.5
Solicite o prazo de entrega aqui
M12
Right Hand
Fine
12.0
62.0
18.0
Solicite o prazo de entrega aqui
M14
Right Hand
Coarse
14.0
72.0
21.0
Solicite o prazo de entrega aqui
M6
Right Hand
Coarse
6.0
31.0
9.0
Solicite o prazo de entrega aqui
M20
Right Hand
Fine
20.0
105.0
30.0
Solicite o prazo de entrega aqui
M4
Left Hand
Coarse
4.0
21.0
6.0
Solicite o prazo de entrega aqui
M10
Left Hand
Fine
10.0
52.0
15.0
Solicite o prazo de entrega aqui
M16
Left Hand
Fine
16.0
83.0
24.0
Solicite o prazo de entrega aqui
M8
Right Hand
Fine
8.0
42.0
12.0
Solicite o prazo de entrega aqui
M12
Right Hand
Coarse
12.0
62.0
18.0
Solicite o prazo de entrega aqui
M12
Left Hand
Coarse
12.0
62.0
18.0
Solicite o prazo de entrega aqui
M8
Left Hand
Coarse
8.0
42.0
12.0
Solicite o prazo de entrega aqui
M8
Right Hand
Coarse
8.0
42.0
12.0
Solicite o prazo de entrega aqui
M16
Right Hand
Coarse
16.0
83.0
24.0
Solicite o prazo de entrega aqui
M16
Left Hand
Coarse
16.0
83.0
24.0
Solicite o prazo de entrega aqui
M4
Right Hand
Coarse
4.0
21.0
6.0
  • de 2
Peça de contacto para uniões de articulação 10.0 M10 15.0 Aço

20211639


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    15.0
  • d2
    M10
Peça de contacto para uniões de articulação 16.0 M16 24.0 Aço

20211691


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    24.0
  • d2
    M16
Peça de contacto para uniões de articulação 5.0 M5 7.5 Aço

20211738


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    7.5
  • d2
    M5
Peça de contacto para uniões de articulação 8.0 M8 12.0 Aço

20211769


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    12.0
  • d2
    M8
Peça de contacto para uniões de articulação 5.0 M5 7.5 Aço

20211585


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    7.5
  • d2
    M5
Peça de contacto para uniões de articulação 12.0 M12 18.0 Aço

20211653


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    18.0
  • d2
    M12
Peça de contacto para uniões de articulação 14.0 M14 21.0 Aço

20211660


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    21.0
  • d2
    M14
Peça de contacto para uniões de articulação 6.0 M6 9.0 Aço

20211592


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    9.0
  • d2
    M6
Peça de contacto para uniões de articulação 20.0 M20 30.0 Aço

20211714


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    30.0
  • d2
    M20
Peça de contacto para uniões de articulação 4.0 M4 6.0 Aço

20211721


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    6.0
  • d2
    M4
Peça de contacto para uniões de articulação 10.0 M10 15.0 Aço

20211783


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    15.0
  • d2
    M10
Peça de contacto para uniões de articulação 16.0 M16 24.0 Aço

20211844


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    24.0
  • d2
    M16
Peça de contacto para uniões de articulação 8.0 M8 12.0 Aço

20211615


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    12.0
  • d2
    M8
Peça de contacto para uniões de articulação 12.0 M12 18.0 Aço

20211646


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    18.0
  • d2
    M12
Peça de contacto para uniões de articulação 12.0 M12 18.0 Aço

20211790


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    18.0
  • d2
    M12
Peça de contacto para uniões de articulação 8.0 M8 12.0 Aço

20211752


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    12.0
  • d2
    M8
Peça de contacto para uniões de articulação 8.0 M8 12.0 Aço

20211608


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    12.0
  • d2
    M8
Peça de contacto para uniões de articulação 16.0 M16 24.0 Aço

20211684


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    24.0
  • d2
    M16
Peça de contacto para uniões de articulação 16.0 M16 24.0 Aço

20211837


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    24.0
  • d2
    M16
Peça de contacto para uniões de articulação 4.0 M4 6.0 Aço

20211578


Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    6.0
  • d2
    M4