Menu Procurar

Heavy Duty Rod Ends - Female

Em produção

These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.

It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications

  • The female threaded housing makes it simple to connect to a corresponding component.
  • It offers a long-lasting finish that is resistant to corrosion and wear
  • It can withstand temperatures ranging from -30C to +60C while maintaining load capacity.
Material: Stainless Steel, Steel Series Code: SRR3566, SRR3551

Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Filtrar ou procurar variantes

Utilize os filtros ou pesquise abaixo para encontrar o que procura

Imperial
Métrico
Ocultar Mostrar Filtros
Mostrar menos filtros Mostrar mais filtros
68 resultados
Informações SKU sobre os produtos
Referência da Essentra Intervalo de preço Disponibilidade Thread hand d4 l1 d2 d1 d3 l2 Comprar
17,304 € - 21,63 € Solicite o prazo de entrega aqui
Left Hand
18.0
27.0
M4
5.0
11.11
10.0
31,3944 € - 39,243 € Solicite o prazo de entrega aqui
Left Hand
32.0
50.0
M12
12.0
22.22
22.0
28,737 € - 35,9264 € Solicite o prazo de entrega aqui
Left Hand
32.0
50.0
M12x1.25
12.0
22.22
22.0
24,3698 € - 30,4571 € Solicite o prazo de entrega aqui
Left Hand
28.0
43.0
M10x1.25
10.0
19.05
20.0
126,8651 € - 158,5788 € Solicite o prazo de entrega aqui
Left Hand
70.0
110.0
M27x2.0
30.0
50.80
51.0
50,8305 € - 63,5407 € Solicite o prazo de entrega aqui
Left Hand
42.0
64.0
M16
16.0
28.57
28.0
24,3698 € - 30,4571 € Solicite o prazo de entrega aqui
Right Hand
28.0
43.0
M10x1.25
10.0
19.05
20.0
64,8797 € - 81,1022 € Solicite o prazo de entrega aqui
Right Hand
46.0
71.0
M18x1.5
18.0
31.75
32.0
50,8305 € - 63,5407 € Solicite o prazo de entrega aqui
Left Hand
42.0
64.0
M16x1.5
16.0
28.57
28.0
32,4862 € - 40,6129 € Solicite o prazo de entrega aqui
Right Hand
18.0
36.0
M5
5.0
11.11
10.0
59,5031 € - 74,3763 € Solicite o prazo de entrega aqui
Right Hand
36.0
75.0
M14
14.0
25.4
25.0
38,9649 € - 48,7087 € Solicite o prazo de entrega aqui
Right Hand
28.0
57.0
M10
10.0
19.05
20.0
81,1331 € - 101,4138 € Solicite o prazo de entrega aqui
Right Hand
42.0
85.0
M16x1.5
16.0
28.57
28.0
106,0282 € - 132,5404 € Solicite o prazo de entrega aqui
Left Hand
46.0
94.0
M18x1.5
18.0
31.75
32.0
248,6626 € - 310,8231 € Solicite o prazo de entrega aqui
Left Hand
70.0
145.0
M30x2.0
30.0
50.8
51.0
32,4862 € - 40,6129 € Solicite o prazo de entrega aqui
Right Hand
18.0
36.0
M4
5.0
11.11
10.0
49,8314 € - 62,2841 € Solicite o prazo de entrega aqui
Right Hand
32.0
66.0
M12x1.25
12.0
22.22
22.0
32,4862 € - 40,6129 € Solicite o prazo de entrega aqui
Right Hand
20.0
40.0
M6
6.0
12.7
12.0
38,9649 € - 48,7087 € Solicite o prazo de entrega aqui
Right Hand
28.0
57.0
M10x1.25
10.0
19.05
20.0
59,5031 € - 74,3763 € Solicite o prazo de entrega aqui
Left Hand
36.0
75.0
M14
14.0
25.4
25.0
  • de 4
Extremidade de haste pesada 5.0 27.0 M4 Aço

20264024

Intervalo de preços
21,63 € - 17,304 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Left Hand
  • d1
    5.0
  • l1
    27.0
  • d2
    M4
  • d3
    11.11
Extremidade de haste pesada 12.0 50.0 M12 Aço

20264086

Intervalo de preços
39,243 € - 31,3944 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Left Hand
  • d1
    12.0
  • l1
    50.0
  • d2
    M12
  • d3
    22.22
Extremidade de haste pesada 12.0 50.0 M12x1.25 Aço

20264093

Intervalo de preços
35,9264 € - 28,737 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Left Hand
  • d1
    12.0
  • l1
    50.0
  • d2
    M12x1.25
  • d3
    22.22
Extremidade de haste pesada 10.0 43.0 M10x1.25 Aço

20264079

Intervalo de preços
30,4571 € - 24,3698 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1
    43.0
  • d2
    M10x1.25
  • d3
    19.05
Extremidade de haste pesada 30.0 110.0 M27x2.0 Aço

20264185

Intervalo de preços
158,5788 € - 126,8651 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Left Hand
  • d1
    30.0
  • l1
    110.0
  • d2
    M27x2.0
  • d3
    50.80
Extremidade de haste pesada 16.0 64.0 M16 Aço

20264116

Intervalo de preços
63,5407 € - 50,8305 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1
    64.0
  • d2
    M16
  • d3
    28.57
Extremidade de haste pesada 10.0 43.0 M10x1.25 Aço

20264246

Intervalo de preços
30,4571 € - 24,3698 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1
    43.0
  • d2
    M10x1.25
  • d3
    19.05
Extremidade de haste pesada 18.0 71.0 M18x1.5 Aço

20264307

Intervalo de preços
81,1022 € - 64,8797 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • d1
    18.0
  • l1
    71.0
  • d2
    M18x1.5
  • d3
    31.75
Extremidade de haste pesada 16.0 64.0 M16x1.5 Aço

20264123

Intervalo de preços
63,5407 € - 50,8305 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1
    64.0
  • d2
    M16x1.5
  • d3
    28.57
Extremidade de haste pesada 5.0 36.0 M5 Aço inoxidável

20264895

Intervalo de preços
40,6129 € - 32,4862 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • d1
    5.0
  • l1
    36.0
  • d2
    M5
  • d3
    11.11
Extremidade de haste pesada 14.0 75.0 M14 Aço inoxidável

20264963

Intervalo de preços
74,3763 € - 59,5031 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • d1
    14.0
  • l1
    75.0
  • d2
    M14
  • d3
    25.4
Extremidade de haste pesada 10.0 57.0 M10 Aço inoxidável

20264925

Intervalo de preços
48,7087 € - 38,9649 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1
    57.0
  • d2
    M10
  • d3
    19.05
Extremidade de haste pesada 16.0 85.0 M16x1.5 Aço inoxidável

20264987

Intervalo de preços
101,4138 € - 81,1331 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1
    85.0
  • d2
    M16x1.5
  • d3
    28.57
Extremidade de haste pesada 18.0 94.0 M18x1.5 Aço inoxidável

20264833

Intervalo de preços
132,5404 € - 106,0282 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Left Hand
  • d1
    18.0
  • l1
    94.0
  • d2
    M18x1.5
  • d3
    31.75
Extremidade de haste pesada 30.0 145.0 M30x2.0 Aço inoxidável

20264871

Intervalo de preços
310,8231 € - 248,6626 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Left Hand
  • d1
    30.0
  • l1
    145.0
  • d2
    M30x2.0
  • d3
    50.8
Extremidade de haste pesada 5.0 36.0 M4 Aço inoxidável

20264888

Intervalo de preços
40,6129 € - 32,4862 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • d1
    5.0
  • l1
    36.0
  • d2
    M4
  • d3
    11.11
Extremidade de haste pesada 12.0 66.0 M12x1.25 Aço inoxidável

20264956

Intervalo de preços
62,2841 € - 49,8314 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • d1
    12.0
  • l1
    66.0
  • d2
    M12x1.25
  • d3
    22.22
Extremidade de haste pesada 6.0 40.0 M6 Aço inoxidável

20264901

Intervalo de preços
40,6129 € - 32,4862 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • d1
    6.0
  • l1
    40.0
  • d2
    M6
  • d3
    12.7
Extremidade de haste pesada 10.0 57.0 M10x1.25 Aço inoxidável

20264932

Intervalo de preços
48,7087 € - 38,9649 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1
    57.0
  • d2
    M10x1.25
  • d3
    19.05
Extremidade de haste pesada 14.0 75.0 M14 Aço inoxidável

20264802

Intervalo de preços
74,3763 € - 59,5031 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Thread hand
    Left Hand
  • d1
    14.0
  • l1
    75.0
  • d2
    M14
  • d3
    25.4