Menu Search
Poproś o wycenę

W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego

Bezkluczowe Zamek z bębenkiem Zawiasy podnoszone

 (3 Produkty)

Lista Tabela

Handle Turn Cam Latches - T Handle

Na stanie W produkcji

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Quarter Turn Locks - Secure

Na stanie W produkcji

The Secure Quarter Turn Lock is IP65 and suitable for left or right hand. When the lock is open the key functions as a knob. The key is specific to this lock and must be ordered with the lock. Select Key Chrome Plated (16711E) or Key Black Coated (16712E).

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Quarter Turn Locks - Easy Fixing

Na stanie W produkcji

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)