Menu Search
Poproś o wycenę

W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego

Końcówki rurek Maskowanie i lakierowanie proszkowe Zaślepki odporne na działanie wysokich temperatur

 (6 Produkty)

Lista Tabela

Masking Pull Plugs

Na stanie W produkcji

Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.

The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.

  • Material: Silicone, EPDM, Silicone Rubber, TPR
  • Colour: Natural, Black, Clear, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

High Temperature Tapered Plugs

Na stanie W produkcji

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: Silicone, EPDM, TPR
  • Colour: Natural, Black, Yellow, Red, Blue, Green, Pink

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Paper Masking Plugs

Na stanie W produkcji

Paper masking plugs are versatile and efficient masking solutions designed to protect and seal off openings during painting, coating, or surface treatment processes. These plugs are made from high-quality paper material, known for its excellent conformability and ability to withstand various chemical substances. The unique design of paper masking plugs allows for easy insertion and removal, ensuring a tight and secure fit in a wide range of hole sizes and shapes. They effectively prevent paint, primer, or other coatings from entering or contaminating areas that need to remain untouched.

The main characteristics of paper masking plugs include their flexibility, durability, and compatibility with different surfaces. These plugs are highly flexible, allowing them to conform to irregular shapes and contours. The paper material used in their construction ensures durability, even when exposed to harsh chemicals or solvents. The plugs' versatility allows them to be used on a variety of surfaces, including metal, plastic, glass, and wood.

  • Material: Crepe Paper
  • Colour: Brown

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Masking Flangeless Plugs

Na stanie W produkcji

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Masking Washer Plugs

Na stanie W produkcji

These High Temperature Washer Plugs are used to mask the surface around a threaded or plain hole, with an integrated washer and plug that allows them to function as a single item. They are long-lasting and resistant to chemicals, temperature changes, and abrasion.

These plugs are simple to install and remove, and their design assures a snug fit, a secure seal, and the prevention of leakage or contamination. They can withstand high temperatures of up to 250 degrees Celsius and are used in various applications such as powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.

  • Material: Silicone, EPDM
  • Colour: Grey, Natural, Black, Clear, White, Dark Green, Yellow, Pink, Purple, Red

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Covered Tapered Plugs

Na stanie W produkcji

Covered Tapered Plugs are designed to ensure a secure fit due to their convex sides and protect from contaminants, debris and damage. It features a push fit style that makes it easy to use and remove.

Used in a variety of applications, including blind holes, pipes, furniture or electrical boxes. They are reusable due to the material from which they are constructed without affecting the effectiveness of the sealing.

  • Material: Silicone
  • Colour: Grey, Yellow, Green, White, Red, Black, Pink, Purple, Blue, Clear

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)