W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(6 Produkty)
Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.
Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.
Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines
Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)
Premium Draw Latches are available with a gently curved low-profile surface-mount design which is both ergonomically pleasing and resists accidental opening under stress or vibration. The high-strength body encloses all working hardware for improved tamper-resistance. The simple lever action provides secure latching with quick and easy access. The riveted construction enhances robust performance and durability. This makes this latch ideal for indoor and outdoor applications and it has a maximum working load of 1200 N. There is a choice of key alike or keyless.
Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować