W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(31 Produkty)
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
Cam Clamps are simple and robust clamps that firmly hold and grasp workpieces. It has a cam mechanism that enables quick tightening or relaxing of the grip. Simply rotating the cam adjusts the clamping force to meet the applications needs.
It is versatile and adjustable, accommodating a wide range of sizes and shapes, and delivers a uniform and even distribution of clamping force to provide a secure grasp without hurting the application.
They are easy to install with a spanner. Insert the flanged collar and screw it into the cam body. Tighten the locking screw to secure the cam. Used in metallurgy, electronics, and construction.
These Replacement Screws are used to substitute Eccentric Fixture Clamps. Their design allows them to transmit clamping force evenly while maintaining alignment, ensuring a seamless adjustment.
Their compatibility means they provide a smooth transition when replacing old or broken clamps, reducing downtime and assuring continuous productivity. It clamps quickly and forcefully and is designed for long-term use. Used in machining, welding, and assembling operations.
These Compact Wedge Clamps can withstand huge loads and strong pressure without affecting performance. Due to their compact size, these clamps are suitable for working in limited places or with smaller workpieces.
The wedge design provides a strong and dependable hold, ensuring your workpiece remains securely positioned while cutting, drilling, or assembling. It also results in forceful clamping and holding of two workpieces with equal clamping force.
It provides both downward and side gripping force. They are installed with a hex wrench. Used in various applications, including precision machining, electronics assembly, and medical manufacturing.
Eccentric fixture clamps use an eccentric shaft to enable fine torque control and changeable grip while maintaining exact alignment and placement. The eccentric design distributes clamping force evenly while preserving precise alignment.
It offers rapid and forceful clamping and is built for durability and longevity. Used in precision machining, assembly, and hold-down applications.
Eccentric Knife Edge Clamps offer a firm and accurate grip while requiring little surface contact. This clamp has knurls that enable the clamp to grab the workpiece with little touch, enabling accurate and secure clamping of workpieces with uneven surfaces.
It is especially useful for securely holding delicate or fragile materials without causing harm or distortion. The workpiece should be to the right of the clamp. Used in industries such as construction, assembly and welding applications.
Eccentric Pull-down Clamps with small, sturdy, and stable construction are perfect for supplying pull-down and side clamping forces in situations with limited space.
It combines a tapered cone with an offset eccentric thread to offer clamping above or below the component's surface. It is unaffected by swarf ingress and has a strong tensile and side thrust clamping force.
It features a low profile, a small footprint, and is simple to use. Ideal for clamping multi components in automotive, construction, and machining.
These ID Xpansion Clamps are designed for holding parts on an inside diameter, for high density machining on vertical or horizontal mills. Diameter can range from 4,1mm to a maximum of 250mm.This product can also be used as an expanding mandrel on a lathe.
Its low profile suits it for secondary operations on lathe workpieces. It can accommodate more pieces per workpiece hub or fixture plate and is simple to manufacture to size on a lathe or milling machine.
A hex key or hydraulic pull cylinders are used to install and tighten it. It has a mild steel body and is used for machinability, medical devices, electronic manufacturing, and automotive applications.
These Slip-On Lock Nuts are designed for speedy assembly and tight fixing, preventing screws or bolts from spinning, sliding, or coming free. It eliminates the need for time-consuming winding and unwinding on lengthy threads and the risk of breaking the threads.
It is zinc plated for corrosion resistance and may be slipped over broken or bent studding up to a 20-degree angle. It is suitable for use outside and is both maintenance-free and reusable. It assembles and disassembles 50% faster, saving time and effort in usage.
Simple to install in confined locations and does not require a specialised spanner. Simply open the lock nut, position it as desired, and then tighten it with a spanner. In addition, it can withstand temperatures of up to +150C. Commonly used in construction, scaffolding, automotive, and mechanical applications.
These Machinable Fixture Clamps are used to process and hold workpieces that are flat, uneven, or round, in place during machining operations. This assures precision and reproducibility. It has a strong and consistent gripping ability.
It comes with cam bolts and a machining screw to keep the clamp in place while the clamp face is machined to fit the component shape. This guarantees precision as well as stability during machining processes.
Easy to incorporate into machining settings and attach quickly and securely. Used in precision machining, complex workpieces and one-off or low-volume production applications. Please never assume the clamp is tight; always verify the tightened clamp before machining.
Modular Pitbull Clamps have a low profile and a strong downward force. It is intended for use in fixtures or cubes.
The slotted version has a clamping step to lift the workpiece off the machine table through milling or drilling. While the small version is appropriate for clamping workpieces in sequence, the back surface of the clamp is used to find the next workpiece.
The clamps back is square to the bottom for proper part placement. It is strong and ready to use after being installed in the application. It is used in power transmission systems, machinery, construction and rigging.
These Pitbull Clamps are used to hold workpieces securely in place. It uses a clamping technology that blends the clamp's gripping force with the adaptability and flexibility of a vice.
It has a low grip height and positive downforce. The blunt tool steel edge is less likely to leave marks on workpieces, whilst the knife-edge version cuts into the material for more aggressive machining.
It enables quick and simple clamping without extra tools or excessive force. It can withstand temperatures ranging from -30 C to +80C. Suitable for metalworking, woodworking, or fabrication applications.
Spiral Cam Clamps are used when something has to be clamped or fastened using a self-locking clamp. It has a spiral cam mechanism for quick tightening and relaxing of the grip. Users may modify the clamping force by simply turning the cam to meet the applications individual needs.
A shaft through the middle is used to operate it mechanically, pneumatically, or hydraulically. It is extremely compact and low-profile, making it excellent for multi-component fastening.
The self-locking effect remains active during pressure failure, resulting in substantially improved operational safety via pneumatic and hydraulic clamping. Used in automotive, construction, manufacturing, and general engineering applications.
Spiral Cam Clamps with actuating handle are used when something has to be clamped or fastened using a self-locking clamp. It has a spiral cam mechanism for quick tightening and relaxing of the grip. Users may modify the clamping force by simply turning the cam to meet the applications individual needs.
The actuating handle is easy to grab and enables smooth, effortless action. Simply spinning the handle adjusts the clamping force to meet the precise needs of the application. It is extremely compact and low-profile, making it excellent for multi-component fastening.
The self-locking effect remains active during pressure failure, resulting in substantially improved operational safety via pneumatic and hydraulic clamping. Used in automotive, construction, manufacturing, and general engineering applications.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These Talongrip Clamps are designed to be used in conjunction with Pitbull or Dynaforce clamps. It is a simple bolt-on device that lets you execute aggressive machining while clamping on as little as 1.5mm.
It has a positive clamping force for fast cutting rates. The talons' shape creates a modest pull-down action, holding components in place.
It is ideal for small lot quantities, complex applications, or prototyping where creating a fixture would be inconvenient, such as in construction, manufacturing, maintenance, and repair.
Talongrip Serrated Grips are made to give superior grip and stability. These clamps have a distinctive serrated design that increases gripping force while reducing slippage.
The increased gripping makes them suitable for prolonged usage. For applications in which a precise grasp point is not required or where full-length penetration is needed. Used in machinery, metalworking, and manufacturing.
These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These Uniforce Clamps can clamp two components with the same clamping action as a single clamp, which is useful in situations involving longer lengths and high forces. It is extremely strong, long-lasting, and versatile. They can handle heavy loads and tremendous pressure while maintaining functionality.
It is particularly effective for clamping a large number of workpieces. The precise and regulated clamping provided by the smooth sliding motion and robust locking mechanism ensures excellent stability and precision. Used in industries such as construction metalworking or precision machining.
These Variable Hexagon Clamps are made for firmly holding and gripping workpieces with limited vertical space. It delivers a strong and dependable grip while being low-profile, making it suitable for applications with limited space.
The clamping surface's hexagonal design provides several gripping areas, ensuring a firm grasp on the workpiece. It can also help to reduce the expense of clamping on fixtures.
Installed using an Allen key and available with smooth or ribbed faces. An eccentric screw (provided) is used to operate the device. Its small size makes it ideal for electronics assembly, machining centres, and medical equipment.
These Versagrip Grippers and Clamps have a reinforced grip with puncturing teeth designed to bite into the workpiece, limiting lateral and horizontal movement. They can grasp even flame cut and negative draft parts.
These grippers and clamps provide a secure and adjustable grasp on irregularly shaped items, circular tubes, or flat surfaces. The clamping force may be adjusted to meet the application's individual needs, guaranteeing excellent stability and properly spreading the force, minimising the possibility of slippage or movement during operation.
They are simple to install in the application and are commonly used in plumbing, electrical work, machining, and automotive.
These Vice Jaw Set for TalonGrip Clamps are a simple bolt-on system that allows you to execute aggressive machining operations while clamping on as little as 1.5mm. It will improve the functioning of conventional vises. It is meant to fit onto the jaws of a vise, giving a customised gripping surface for certain purposes.
Ideal for tiny lot quantities, challenging applications, or proto-type work where creating a fixture would be costly. It is utilised in heavy-duty applications such as metalworking, composites, and precise workholding and comes with a jaw stop.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
Boczne zamknięcia sprężynowe i naprężeniowe bezpiecznie dociągają i zamykają dwa elementy. Sprężyna umożliwia dalsze pociągnięcie zapadki i mocniejszą blokadę. Wybór materiałów pozwala na wykorzystanie zatrzasku w różnych zastosowaniach.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować