Menu Search
Poproś o wycenę

W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego

Okrągłe Polietylen Zabezpieczenie końcówek rur

 (1 Produkt)

Lista Tabela

Standard Size Pipe Caps

Na stanie W produkcji

A range of protective caps designed for standard pipe sizes that are available at a low cost, but with a high quality finish. Our Standard Size Pipe Caps are available in a choice of material options; LDPE and Flexible PE, and cover a wide range of sizes.

These moulded caps are designed to grip over the external diameter of pipes and tubes, to prevent the ingress of foreign agents, during storage and shipping. There design allows for quick and easy assembly and removal, either by hand or with the use of automated equipment.

The range features caps that have internal ribs that ensure a tight fit and help release air pressure build up. In addition, the range includes caps that have a small vent hole. The vent hole allows the cap to be properly fitted, which also helps to eliminate air pressure.

  • Material: Linear and Low-Density Polyethylene (LLDPE and LDPE) , Polyvinyl Chloride (PVC) and Flexible Polyethylene (PE)
  • Colours: Black, Grey, Red and Yellow
  • Meets ANSI and DIN specifications

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)