W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(72 Produkty)
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.
This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.
These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.
Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.
This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.
Stopka poziomująca z mocowaniem na śrubie i z metalową podstawą sztywną to niedrogie rozwiązanie do zastosowań o mniejszych wymaganiach. Te stopki poziomujące można stosować z meblami biurowymi, półkami, gablotami sklepowymi, witrynami i małymi maszynami.
Stopka poziomująca z mocowaniem na śrubie j i z plastikową podstawą sztywną dopasowuje się do nierównych powierzchni i umożliwia dokładne poziomowanie obrabiarek, szafek elektronicznych i podobnych przedmiotów. Plastikowa podstawa stanowi gładką, nierysującą powierzchnię, która chroni podłogę.
Stopka poziomująca z mocowaniem na śrubie i z plastikową podstawą przegubową dopasowuje się do nierównych powierzchni i umożliwia dokładne poziomowanie obrabiarek, szafek elektronicznych i podobnych przedmiotów. Odchylany przegub i podkładki o dużej średnicy zapewniają skuteczne poziomowanie i podparcie.
Standardowe stopy maszynowe z tej linii są wyposażone w śrubę gwintowaną wykonaną z ocynkowanej stali i podstawę z poliamidu (PA). Są przeznaczone do maszyn, stojaków elektronicznych i taśm przenośników. Charakteryzują się możliwością odchylania o maksimum 20 stopni. Można je zakupić w wariantach z otworami na śruby lub bez nich. Jeżeli konieczne jest zapewnienie dodatkowego tarcia, można oddzielnie zakupić dodatkowe gumowe podkładki.
Stopka odbojnikowa do przykręcania jest stosowania w małych urządzeniach i innych produktach dostępnych w sprzedaży detalicznej. Stopki te są mocowane do urządzenia za pomocą oddzielnej śruby lub nitu. Są wykonane z materiału zapobiegającego zarysowaniom powierzchni.
Stopka poziomująca z mocowaniem na śrubie i plastikową podstawą przegubową dopasowuje się do nierównych powierzchni i umożliwia dokładne poziomowanie narzędzi, szafek elektrycznych i podobnych przedmiotów. Odchylany przegub i podkładki o dużej średnicy zapewniają skuteczne poziomowanie i podparcie.
Stopka poziomująca z mocowaniem na śrubie i z metalową podstawą przegubową to wytrzymałe rozwiązanie do maszyn i przenośników. Te stopki mają odchylany przegub i śrubę mocującą która zapewnia precyzyjny i wytrzymały gwint.
Stopki regulowane — standardowe, nieodchylane, z plastikową podstawą sztywną dopasowują się do nierównych powierzchni i umożliwiają dokładne poziomowanie narzędzi, szafek elektrycznych i podobnych przedmiotów. Plastikowa podstawa stanowi gładką, nierysującą powierzchnię, która chroni podłogę.
Stopki zatrzaskowe — czasami nazywane grzybkowymi z uwagi na swój kształt — to atrakcyjny zamiennik kółek zatrzaskowych i stóp zatrzaskowych. Po umieszczeniu w nogach lub podstawie mebla umożliwiają jego płynne i łatwe przesuwanie. Oferują większą stabilność niż kółka, które mogą się przesuwać w przód i w tył, w szczególności na podłogach wyłożonych kafelkami lub panelami.
Nasze stopki zatrzaskowe są wyposażone w czarną podstawę (stopę) z poliamidu (PA) i galwanizowany trzpień. Zatrzaskowy trzpień ułatwia instalację, a gładka podstawa z PA zapewnia bezwysiłkowe manewrowanie meblem.
Są dostępne w sześciu rodzajach, co pozwala dobrać je do różnych zastosowań. Typ 4 ma wydrążoną podstawę.
Tłumiące drgania stopy maszynowe o zwiększonej wytrzymałości niwelują wstrząsy i ograniczają hałas oraz zapewniają znakomitą przyczepność do podłogi. Te stopy nadają się idealnie do stosowania w maszynach i przenośnikach.
Stopki maszynowe klasy Premium są przeznaczone do zastosowań wymagających wysokiej jakości stopek montażowych, na przykład w maszynach lub stojakach elektronicznych. Dostępne są wersje ze śrubą dwustronną wykonaną ze stali nierdzewnej lub stali miękkiej przymocowaną do podstawy z poliamidu (PA) lub stali nierdzewnej. Produkty tej linii są również dostępne z otworami na śrubę lub bez nich.
Stopki regulacyjne wahliwe wykonane z czarnego polipropylenu PP), wyposażone w przegub kulowy i trzpień wykonane z błyszczącej stali ocynkowanej. Te nastawne stopki poślizgowe idealnie nadają się do zastosowań wymagających ustawienia pod kątem; możliwość regulacji pozwala stosować je na nierównym podłożu.
Nadają się do stosowania z wkładkami z gwintem.
Stopka poziomująca z mocowaniem na śrubie i z plastikową podstawą przegubową dopasowuje się do nierównych powierzchni i umożliwia dokładne poziomowanie obrabiarek, szafek elektronicznych i podobnych przedmiotów. Odchylany przegub i podkładki o dużej średnicy zapewniają skuteczne poziomowanie i podparcie.
Taśmy Duraco High Bond to bardzo wydajne taśmy piankowe z klejem akrylowym, nadające się do wielu zastosowań. Taśmy High Bond są odporne na manipulacje, znakomicie nadają się do łączenia różnych metali i charakteryzują się znakomitą odpornością na zmiany temperatury. Są dostępne w 3 kolorach: przezroczystym, białym i szarym. Odcinki przezroczyste sprawdzają się idealnie w zastosowaniach z akrylem i szkłem. Wstępnie docięte odcinki ułatwiają nanoszenie — wystarczy oderwać i przykleić. Specyfikacje: Klej: rdzeń z trwale samoprzylepną pianką akrylową Zakres temperatur użytkowania: Przezroczyste: -20F do 300F Białe: -20F do 240F Szare: -20F do 240F; Zastosowania: wymiana mechanicznych elementów złącznych w urządzeniach konsumenckich i komercyjnych. Konstrukcja: niewidoczne łączenie paneli dekoracyjnych. Elektronika: wyświetlacze LCD, montaż przenośnych urządzeń elektronicznych, obudowy na pamięci masowe. Promocja wydarzeń: niewidoczne łączenie banerów i montaż oznakowania. Ogrzewanie, wentylacja i klimatyzacja: zastępuje połączenia mechaniczne i spawane w urządzeniach grzewczych i klimatyzacyjnych
Taśmy Duraco High Bond to bardzo wydajne taśmy piankowe z klejem akrylowym, nadające się do wielu zastosowań. Taśmy High Bond są odporne na manipulacje, znakomicie nadają się do łączenia różnych metali i charakteryzują się znakomitą odpornością na zmiany temperatury. Są dostępne w 4 kolorach: przezroczystym, białym, szarym i czarnym. Odcinki przezroczyste sprawdzają się idealnie w zastosowaniach z akrylem i szkłem. Specyfikacje: Klej: rdzeń z trwale samoprzylepną pianką akrylową Zakres temperatur użytkowania: -20F do 300F Zastosowania. Urządzenia: zastępuje połączenia mechaniczne w urządzeniach konsumenckich i komercyjnych. Konstrukcja: niewidoczne łączenie paneli dekoracyjnych. Elektronika: wyświetlacze LCD, montaż przenośnych urządzeń elektronicznych, obudowy na pamięci masowe. Promocja wydarzeń: niewidoczne łączenie banerów i montaż oznakowania. Ogrzewanie, wentylacja i klimatyzacja: zastępuje połączenia mechaniczne i spawane w urządzeniach grzewczych i klimatyzacyjnych
Mocne, przykręcane uchwyty wibracyjne pochłaniają wstrząsy i redukują hałas dzięki wysokiej przyczepności do podłogi. Te mocowania są idealne do stosowania jako stopy w maszynach i w transporcie.
Wkręcane odbojniki ze śrubą dwustronną mogą być stosowane jako elementy poziomujące i odbojniki w niewielkich urządzeniach. Zapobiegający korozji materiał śruby dwustronnej i stopki jest wytrzymały oraz odporny na trudne warunki otoczenia.
Wkładki i odbojniki gwintowane mogą być stosowane jako elementy poziomujące i odbojniki w niewielkich urządzeniach. Zapobiegający korozji materiał śruby dwustronnej i stopki jest wytrzymały oraz odporny na trudne warunki otoczenia.
Wkładki z gwintem z gwintowaną ścianką zastąpią zerwane lub zniszczone gwinty, zapewniając ich większą wytrzymałość i stabilne połączenie. Są wyposażone w gwint wewnętrzny umożliwiający wsunięcie i mocne dokręcenie śruby.
Są łatwe w montażu i demontażu i pomagają uniknąć zerwania lub deformacji gwintu w wyniku wielokrotnego dokręcania i wykręcania śruby. Po ustawieniu w odpowiedniej pozycji wkładkę można bezpiecznie zablokować.
Elementy te są używane w różnorodnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w urządzeniach medycznych. Wkładki z gwintem są dostępne w różnych wielkościach metrycznych i calowych lub w kombinacjach metryczno-calowych.
Wkładki z gwintem z gwintowaną ścianką zastąpią zerwane lub zniszczone gwinty, zapewniając ich większą wytrzymałość i stabilne połączenie. Są wyposażone w gwint wewnętrzny umożliwiający wsunięcie i mocne dokręcenie śruby.
Są łatwe w montażu i demontażu i pomagają uniknąć zerwania lub deformacji gwintu w wyniku wielokrotnego dokręcania i wykręcania śruby. Po ustawieniu w odpowiedniej pozycji wkładkę można bezpiecznie zablokować.
Elementy te są używane w różnorodnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w urządzeniach medycznych. Wkładki z gwintem są dostępne w wielkościach metrycznych lub metryczno-calowych.
Zawiasy HVAC to wytrzymałe zawiasy wahadłowe, idealne do dużych drzwi zlicowanych. Nadają się do klimatyzatorów, paneli elektrycznych i paneli maszynowych. W tej gamie proponujemy wybór wzorów i materiałów dostosowanych zarówno do estetycznego wyglądu, środowiska, jak i wymagań aplikacji. Klienci kupujący ten produkt mogą być również zainteresowani naszą ofertą uszczelek pogodowych.
Te zawiasy bez regulacji oporu odchylają i utrzymują panel w miejscu, co eliminuje konieczność stosowania amortyzatora gazowego czy podpórki pokrywy. Wartość momentu obrotowego jest stała i nie wymaga regulacji przez cały czas użytkowania produktu. Asortyment zawiera zawiasy wykonane z różnych materiałów oraz z różnymi wartościami momentu obrotowego, również zawiasy zapadkowe.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować