Menu Search
Poproś o wycenę

W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego

Końcówki rurek Orientacja pozioma Wkładki do profili

 (23 Produkty)

Lista Tabela

Chrome-Plated Rectangular Inserts

Na stanie W produkcji

Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.

Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.

  • Materials: Acrylonitrile Butadiene Styrene (ABS) and Polyethylene (PE)
  • Finish: Chrome Plated
  • Colours: Black and Silver

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Angled Square Inserts

Na stanie W produkcji

Angled Square Inserts have an angled base making them perfect for pipe ends or irregular surfaces and for tubes that meet angled surfaces.It can be used in furniture assembly, such as chairs or furniture legs, and in construction.

This range of Angle Square Inserts are designed to be easy to insert, and made from a material that allows them to be durable and long-lasting.

  • Material: Polyethylene (PE), Nylon
  • Colour: Black

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Rectangular Inserts & Glides

Na stanie W produkcji

Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.

They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.

Our extensive range is available in a choice of sizes and colour options.

  • Material: Polyamide (PA), Polyethylene (PE), Low-Density Polyethylene (LDPE) and High-Density Polyethylene (HDPE)
  • Colours: Black, Blue, Brown, Green, Grey, Red, Silver, White and Yellow

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Square Inserts & Glides

Na stanie W produkcji

Square Inserts & Glides are a type of finishing product used for square tubular products. They are designed to provide a tight-fitting connection on a variety of tubular products and can help prevent damage to floors or other surfaces, as well as protect the tube from external elements. Commonly used in various applications, including furniture, retail fixtures, and industrial equipment.

It comes in a variety of options and styles: standard square ribbed inserts, lightweight square inserts, and chrome square inserts.

  • Material: LDPE, Nylon, PE, ABS, Butyrate, HIPS, Steel, TPR
  • Colour: White, Black, Mid Grey, Silver, Clear, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Square Threaded Tube Inserts

Na stanie W produkcji

Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.

Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.

  • Material: Cast Aluminium Alloy, PA, Nylon, HDPE, Steel, HIPS, HDPE With Metal Insert
  • Colour: Natural, Black, Grey, Zinc

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Round Threaded Inserts

Na stanie W produkcji

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Nylon, PA, Steel, PP, LDPE, Aluminium, PE
  • Colour: Black, Natural, Grey

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Round Inserts & Glides - Chrome Finish

Na stanie W produkcji

Round Inserts are used to finish the end of tubular products, providing a visually pleasing and clean appearance. The high quality finish is ideal for product presentation.

The round insert features a ribbed shank, which provides easy insertion. This also provides positive-gripping power to aid retention of the insert in its assembly.

  • Materials: Acrylonitrile Butadiene Styrene (ABS) and Polyethylene (PE)
  • Finish: Chrome Plated
  • Colours: Black and Silver

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Round Inserts & Glides Steel Base

Na stanie W produkcji

Round Inserts & Glides in base steel are ideal for use with adjustable feet, tilt glides, castors or on carpeted floors. They are ready for push fit installation and can be found in fixed or articulating variants. It has a metal thread for smooth, repeatable adjustment and has a rotating slider with spring-loaded insert for one-piece application.

  • Material: Steel
  • Colour: Black, Natural

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Round Threaded Inserts - Metal

Na stanie W produkcji

Round Threaded Inserts provide a threaded surface for fastening screws, bolts or other items. They are ideal for heavy duty applications and are made from cast aluminium alloy. Have an internal thread to accommodate adjustable levelling feet and brackets.

Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes. There are ideal for use with adjustable feet, tilt guides and castors in furniture applications such as tables, chairs, cabinets or sofas and appliances.

  • Material: HDPE, Steel
  • Colour: Black, Natural

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Round Inserts & Glides

Na stanie W produkcji

Round Inserts are used to finish the end of tubular products, providing a visually pleasing and clean appearance. They can also be used as tube feet, providing a base to prevent scratches and damage when products come into contact with a surface.

This range caters to metric threads and offers quick and easy assembly. The insert features a ribbed shank design that provides added positive-gripping power.

  • Material: Polyethylene (PE) and Low Density Polyethylene (LDPE)
  • Finish Options: Polished and Textured
  • Colours: Black, Grey and White

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Round Tube Inserts

Na stanie W produkcji

Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts of low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are also grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch to high-quality tubular items.

Used in various applications, including furniture, construction, automotive and manufacturing.

  • Material: PEEK, LDPE, PE, PA
  • Colour: Brown, Black, Grey, Yellow, White, Orange, Red, Blue, Green

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Oval Inserts & Glides

Na stanie W produkcji

Tube Insert that have an oval design are ideal for adding a high quality, finished appearance to an application.

Typically used in furniture and cabinet making applications, these inserts are placed into the ends of oval tubes, such as those of chair and table legs. They are ideal for popular size gauges.

Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured, which provide ease of entry and a positive fit. We also feature more aesthetically pleasing options, finished in Chrome, for an enhanced appearance.

Long-lasting and durable, you are sure to find an insert for your next project.

  • Materials: Polyethylene (PE) and Acrylonitrile Butadiene Styrene (ABS)
  • Colours: Black, Natural and White
  • Finish Options include: Chrome Plated, Polished and Textured

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Rectangular Threaded Inserts & Glides

Na stanie W produkcji

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE), Polyamide (PA) and Aluminium.
  • Colours: Black, Grey and Natural

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Rectangular Inserts & Glides - Lightweight

Na stanie W produkcji

Rectangular Inserts and Glides are ideally suited lightweight rectangle tube and pipe applications. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.

They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.

  • Material: Polyethylene
  • Colour: Black
  • Gauge Size = 1.0 to 2.0 mm

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Walking Aid Feet - Rubber

Na stanie W produkcji

These Walking Aid Feet Rubber are designed to provide a secure grip and durability to pipes, or round tubes joined together, creating a complex structure and framework. Available in I and T shape to connect two or three tubes, creating a tight, secure seal.

It is easy and quick to install thanks to its push fit system. Resistant to chemical agents and damage. Used in various industries, including automotive to connect fuel lines and brake lines, construction to connect pipes in plumbing and HVAC systems and medical devices.

  • Material: PA, Nylon, PE
  • Colour: Natural, Black

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Teflon Glides Screw On

Na stanie W produkcji

Screw On Glides includes a metal screw designed to be attached to the bottom of chairs, tables, and other furniture pieces to protect floors from scratches or damage. The Teflon material allows for a smooth, slippery surface that permits furniture to glide easily across the floor.

It is easy to install and remove by screwing it in and ensuring a stronghold on the attached item. It has a hole that provides a fixing entry for the screw without damaging the washer. Easy to maintain and resistant to moisture and chemicals. They are often used for furniture, medical devices, and moving parts of machinery.

  • Material: PA
  • Colour: Black

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Push-On Tilt Glide

Na stanie W produkcji

Push -On Tilt glides are swivel glides with spring insert used on furniture and other products to provide mobility and stability. Insert and Glide come as a one piece to facilitate the application. The Glides are designed with a tube end cap for a clean finish and have a ball and socket joint to create a tilt action. The range offers a choice of base to suit various applications.

  • Material: Steel, Nylon;Steel
  • Colour: Natural

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Horizontal Inserts for Rectangular Inserts

Na stanie W produkcji

Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.

This range of Horizontal Inserts are designed to insert into rectangular tubes, and provide a neat and tidy finish to the application.

Customers can choose from four options that allow for a variety of joining configurations. These include;

Type 1 has 1 level and 2 directions
Type 2 has 1 level, 2 directions and top thread
Type 3 has 1 level, 2 directions and bottom thread
Type 4 has 1 level, 2 directions and 2 threads

  • Material: Nylon
  • Colour: Black

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Domed Square Inserts

Na stanie W produkcji

Domed square inserts are used to finish off and protect square tubes or box sections. They provide an attractive and professional finish to high quality tubular products and protect them from dirt, dust and other debris. They can be used as chair leg inserts and tube caps, and are especially common in the construction and furniture manufacturing industry. It is quick and easy to install and remove.

  • Material: PE
  • Colour: Black

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Tube Connectors

Na stanie W produkcji

Tube connectors are used to join several tubes together. It is easy and simple to install thanks to its push fit. It has a threaded insert to accommodate adjustable levelling feet and mounts.

It provides a secure and reliable joint that helps to ensure the safety and longevity of the structure or equipment being assembled.

  • Material: Polyamide (PA), Nylon
  • Colour: Black, Natural

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Square Tube Connectors

Na stanie W produkcji

These Square Tube Connectors join two or more square tubes at various angles. They are designed to provide a strong and secure connection yet are quick and easy to install and remove. They are used to join a number of tubes together, and the tube connectors are pushed into the tubes without the need for fixing.

It can be used for a variety of industries, including construction and manufacturing.

Square Tubes are available with various options for joining square tubes. There are 7 types available. Type 1 has 2 levels and 4 directions. Type 2 has 1 level, 2 directions. Type 3 has 2 levels, 4 directions and a top thread. Type 4 has 2 levels, 4 directions and a bottom thread and type 5 has 2 levels, 4 directions and 2 threads. Type 6 has 2 levels, 5 directions and a bottom thread, and type 7, one level and 2 directions.

  • Material: Nylon, PA
  • Colour: Black, Grey, Natural

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Spring Insert Glide

Na stanie W produkcji

Spring Insert Glides are a one piece design to ease the application. The spring insert allows the glide to fit snugly and securely onto the furniture leg, ensuring a stable and secure fit. Spring Insert Glides are ideal for use on a variety of surfaces, including carpet, tile, and hardwood floors, and can help to prevent damage to flooring and reduce noise and scratches caused by furniture movement. The Push-On glides are round profile and come in a range of materials and base finishes to suit various applications.

  • Material: Steel, Nylon;Steel, Steel;Nylon
  • Colour: Black, Natural, White

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Round Glides

Na stanie W produkcji

Round Load Bearing Glides are designed to use as a protection plug or as a glide. The lid is stepped to offer an easy insertion and secure fit.

They are ideal to protect and finish a tube end in moderate to heavy-duty applications These glides provide a smooth, durable base for furniture, appliances and more.

They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.

  • Material: PE, ABS, Nylon, Butyrate, LDPE, HDPE
  • Colour: Grey, Black

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)