Menu Search
Poproś o wycenę

W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego

Silikon Gumowe stopki Uchwyty korbowe

 (2 Produkty)

Lista Tabela

Anti-Slip Self Adhesive Pads

Na stanie W produkcji

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Push Fit Bumpers & Rubber Feet - Bumper

Na stanie W produkcji

Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)