Menu Search
Poproś o wycenę

W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego

Na bazie gumy Taśma piankowa Uchwyty kablowe

 (10 Produkty)

Lista Tabela

Double Sided Foam Tape Rolls - Removable one Side - Remo One

Na stanie W produkcji

Remo One is double sided adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side. Application Temperature: 65F to 100F Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use. Applications. Promotional and temporary signage, temporary and permanent displays, Single use promotional graphics, Violators and wobblers, Short Rolls are great to include in kits with all kinds of promotional or temporary signage.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Double Sided Foam Tape Rolls - Removable One Side - Metal Shelf Tape

Na stanie W produkcji

Duraco Metal Shelf Tape has been field tested to meet merchandising needs for a strong double adhesive foam tape that can be removed from hard non-delaminating surfaces without leaving behind unsightly foam tape residue. Specifications: Adhesive: Rubber-based on both sides (not recommended for direct UV exposure.) The adhesive on the Shelf Side is specially formulated to be removed without foam tear when adhered to a metal surface. Application Temperature: 65F to 100F Service Temperature: -20F to 150F Applications. Price Channel Attachment, Metal Shelving, Warehouse/Storage: Location Labeling, Merchandising Racks, Metal Shelf Signage

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Double Sided Foam Tape Rolls - Permanent - Dubl Kote Rubber

Na stanie W produkcji

Dubl Kote is a versatile double sided foam tape coated with rubber adhesive on both sides. It is ideal for hand or automatic applications. Flexible for filling spaces and conformable for joining irregular surfaces. Designed to bond to many different types of surfaces including corrugate, wood, powder coated materials, glass, and low surface energy plastics. Specifications: Adhesive: Rubber based permanent on both sides (not recommended for direct UV exposure) Application Temperature: 65F to 150F Service Temperature: -20F to 150F Holding Power: 1 lb per 1 sq. in. of tape. Applications. Temporary, semi-permanent, and permanent displays, Plastic extrusions, Wire management raceways, Signage, End Caps, Headers, Textured surface bonding.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Double Sided Foam Tape Pieces - Removable 1-Side - Remo One

Na stanie W produkcji

Remo One is double sided Perm / Peel adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side; Application Temperature: 65F to 100F; Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage. Temporary and permanent displays, Single use promotional graphics. Violators and wobblers.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Double Sided Foam Tape Pieces - Removable 1-Side - Thick Remo One

Na stanie W produkcji

Thick Remo One is a double sided Perm / Peel adhesive foam block used to create a 3-D effect. It has our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting sidestrong. Application Temperature: 65F to 100F. Service Temperature: -20F to 150F For lightweight applications or filling gaps. Intended for one-time use. Applications. Promotional signage Temporary signage. Temporary and semi-permanent displays. Single use graphics. Violators and wobblers.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Double Sided Foam Tape Pieces - Removable 2-Side- Remo Two

Na stanie W produkcji

Remo Two is double sided adhesive foam tape that is removable on both sides. Specifications: Adhesive: Removable adhesive on both sides (not recommended in applications with direct UV exposure); Application Temperature: 65F to 100F; Service Temperature: -20F to 150F; Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage Consumer Packaging. Single use promotional graphics. Kits unattached to graphics

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Double Sided Foam Tape Pieces - Removable 2-Side-Thick Remo Two

Na stanie W produkcji

Thick Remo Two is a double sided adhesive foam block used to create a 3-D effect. It has our removable adhesive on both sides. Our removable adhesive removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Removable adhesive on both sides (not recommended in applications with direct UV exposure) Application Temperature: 65F to 100F Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Applications. Promotional and temporary signage. Temporary and permanent displays. Single use promotional graphics. Violators and wobblers

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Double Sided Foam Tape Pieces - Permanent - Thick Twin Stick

Na stanie W produkcji

Thick Twin Stick foam blocks with permanent adhesive on both sides can be used to create a lasting 3-D effect. Our extremely aggressive rubber based adhesive was designed to bond many different types of surfaces including corrugate, chipboard, wood, low surface energy plastics, powder coated materials, UV coatings. Specifications: Adhesive: Rubber-based permanent on both sides (not recommended for direct UV exposure) Application Temperature: 65F to 100F; Service Temperature: -20F to 150F; Applications. Lightweight Applications or filling gaps. Adds 3-D effects. Helps displays strong. Pop Out

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Double Sided Foam Tape Pieces - Permanent - Twin Stick

Na stanie W produkcji

Twin Stick is the industry favorite for assembling POP displays and signage. The flexible foam carrier fills gaps, allowing irregular surfaces to be joined. Our extremely aggressive rubber based adhesive was designed to bond many different types of surfaces including corrugate, chipboard, wood, low surface energy plastics, powder coated materials, UV coatings.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Non Skid Foam Tape Rolls

Na stanie W produkcji

Non Skid Foam is a non skid foam product coated on one side with a high tack permanent adhesive. Use for counter mats or on the bottom of displays to prevent slippage Specifications: Adhesive: Rubber based permanent on one side (not recommended in applications with UV exposure). Application Temperature: 65F to 100F. Service Temperature: -20F to 175F. Applications: Counter mats. Mouse pads. POP displays. Shelf lining. Small appliances. Office products

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)