Menu Search
Poproś o wycenę

W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego

Plastik Pokrętła rowkowane Uchwyty kablowe

 (9 Produkty)

Lista Tabela

Lobed Hand Knobs

Na stanie W produkcji

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Lobed Hand Wheels & Knobs - Female

Na stanie W produkcji

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Screw Mount Wire Clip

Na stanie W produkcji

Screw mount wire clips to hold cables in place. Available in two different types.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Adjustable Wire Clip

Na stanie W produkcji

Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Self Adhesive Wire Clip

Na stanie W produkcji

Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.

It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Soft Steel, Aluminium, PA
  • Colour: White, Silver, Natural
  • Material Flammability Standard: UL94 V-2

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Wire Saddles - Push In/Nylon

Na stanie W produkcji

This push in split cable clampt range secures wires to a panel, locking them in when snapped in place.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

DIN Rail Cable Clips

Na stanie W produkcji

Rail Mounting Cable Clip are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long term cable management solution that is able to be retrofitted to current installations.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Cable Clamps - Screw Mount, U Style

Na stanie W produkcji

Screw mounting cable clips are ideal for fastening down your bound cables and the U style design allows for fast installation and removal of your cables and wires.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Split Routing Clips

Na stanie W produkcji

Cable clamp for upto 7.5mm cable diameter for installation in a 6.2mm diameter hole. Split design means this can be applied retrospectively.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)